(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Santoprene

Tubing - Santoprene

Santoprene Tubing is used to help transport different mediums in a system. Santoprene is highly flexible and can withstand harsh chemicals, making it ideal in applications that require movement

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-HT-4780
ZUSA-HT-4781
ZUSA-HT-4782
ZUSA-HT-4783
ZUSA-HT-4784
ZUSA-HT-4785
ZUSA-HT-4786
ZUSA-HT-4787
ZUSA-HT-4788
ZUSA-HT-4789
ZUSA-HT-4790
ZUSA-HT-4791
ZUSA-HT-4792
ZUSA-HT-4793
ZUSA-HT-4794
ZUSA-HT-4795
ZUSA-HT-4796
ZUSA-HT-4797
ZUSA-HT-4798
ZUSA-HT-4799
ZUSA-HT-4800
ZUSA-HT-4801
ZUSA-HT-4802
ZUSA-HT-4803
ZUSA-HT-4804
ZUSA-HT-4805
ZUSA-HT-4806
ZUSA-HT-4807
ZUSA-HT-4808
ZUSA-HT-4809
ZUSA-HT-4810
ZUSA-HT-4811
ZUSA-HT-4812
ZUSA-HT-4813
ZUSA-HT-4814
ZUSA-HT-4815
ZUSA-HT-4820
ZUSA-HT-4821
ZUSA-HT-4822
ZUSA-HT-4823
ZUSA-HT-4824
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Minimum Bending Radius
(mm)
Length
1 Piece(s)

13 Days

4mm2mm20100 ft.
1 Piece(s)

13 Days

5mm3mm20100 ft.
1 Piece(s)

13 Days

7mm4mm35100 ft.
1 Piece(s)

13 Days

8mm5mm40100 ft.
1 Piece(s)

13 Days

10mm6mm40100 ft.
1 Piece(s)

13 Days

12mm8mm45100 ft.
1 Piece(s)

13 Days

13mm9mm50100 ft.
1 Piece(s)

13 Days

14mm10mm55100 ft.
1 Piece(s)

13 Days

16mm12mm60100 ft.
1 Piece(s)

51 Days

4mm2mm2050 ft.
1 Piece(s)

81 Days

5mm3mm2050 ft.
1 Piece(s)

81 Days

7mm4mm3550 ft.
1 Piece(s)

51 Days

8mm5mm4050 ft.
1 Piece(s)

51 Days

10mm6mm4050 ft.
1 Piece(s)

81 Days

12mm8mm4550 ft.
1 Piece(s)

81 Days

13mm9mm5050 ft.
1 Piece(s)

81 Days

14mm10mm5550 ft.
1 Piece(s)

81 Days

16mm12mm6050 ft.
1 Piece(s)

51 Days

4mm2mm2025 ft.
1 Piece(s)

51 Days

5mm3mm2025 ft.
1 Piece(s)

13 Days

7mm4mm3525 ft.
1 Piece(s)

51 Days

8mm5mm4025 ft.
1 Piece(s)

51 Days

10mm6mm4025 ft.
1 Piece(s)

51 Days

12mm8mm4525 ft.
1 Piece(s)

51 Days

13mm9mm5025 ft.
1 Piece(s)

13 Days

14mm10mm5525 ft.
1 Piece(s)

81 Days

16mm12mm6025 ft.
1 Piece(s)

13 Days

4mm2mm2010 ft.
1 Piece(s)

13 Days

5mm3mm2010 ft.
1 Piece(s)

13 Days

7mm4mm3510 ft.
1 Piece(s)

13 Days

8mm5mm4010 ft.
1 Piece(s)

13 Days

10mm6mm4010 ft.
1 Piece(s)

13 Days

12mm8mm4510 ft.
1 Piece(s)

13 Days

13mm9mm5010 ft.
1 Piece(s)

13 Days

14mm10mm5510 ft.
1 Piece(s)

81 Days

16mm12mm6010 ft.
1 Piece(s)

13 Days

10mm6mm405 ft.
1 Piece(s)

13 Days

12mm8mm455 ft.
1 Piece(s)

13 Days

13mm9mm505 ft.
1 Piece(s)

13 Days

14mm10mm555 ft.
1 Piece(s)

13 Days

16mm12mm605 ft.

Loading...

  1. 1

Basic Information

Type Coil Material Santoprene Color Black
Applicable Fluid Water / Air / Chemical Operating Environment Standard / Chemical Resistance Operating Temperature Range (when using air)(℃) -23::135
Durometer 55A

Additional Products in this Category

Tech Support