(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Nylon, D.O.T.

Tubing - Nylon, D.O.T.

Tubing is used to help transport different mediums in a system. D.O.T tubing meets the standards defined by SAE J844 and FMVSS 106 for air brake systems. This material exhibits outstanding abrasion, chemical, impact, moisture, and temperature resistance. *Note: image may not represent exact color of part. Select desired color.

Part Number

Configured Part Number is shown.

Part Number
ZUSA-HT-2814
ZUSA-HT-2819
ZUSA-HT-2825
ZUSA-HT-2826
ZUSA-HT-2829
ZUSA-HT-2830
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. D
(Ø)
I.D. d
(Ø)
Minimum Bending Radius
(mm)
1 Piece(s)

13 Days

Blue1/8"0.079"20
1 Piece(s)

13 Days

Black5/32"0.092"20
1 Piece(s)

81 Days

Black1/4"0.170"26
1 Piece(s)

13 Days

Blue1/4"0.170"26
1 Piece(s)

81 Days

Red1/4"0.170"26
1 Piece(s)

13 Days

Yellow1/4"0.170"26

Loading...

  1. 1

Basic Information

Type Coil Material Nylon Applicable Fluid Water / Air / Chemical
Material: Nylon Nylon 12 Operating Environment Standard / Pressure Resistance / Abrasion Resistance / Chemical Resistance Operating Temperature Range (when using air)(℃) -40::115
Operating Pressure Range (With Air)(MPa) null::3 Durometer 68D Specs Met FMVSS 106, SAE J844 B
Length 500 ft.

Additional Products in this Category

Tech Support