(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Instrumentation Tube Fittings, Double Ferrule, Brass, Metric

90° Elbows - Instrumentation Tube Fittings, Double Ferrule, Brass, Metric

Union Elbow Compression fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Compression fittings with two sleeves are known as instrumentation fittings and provides better gripping power for higher pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-TF-YL-691
ZUSA-TF-YL-692
ZUSA-TF-YL-693
ZUSA-TF-YL-694
ZUSA-TF-YL-695
ZUSA-TF-YL-696
ZUSA-TF-YL-697
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Connection A Connection B For Tube OD Working Pressure
1 Piece(s)

13 Days

3mm3mm Tube3mm Tube3mm2,900 psi
1 Piece(s)

13 Days

4mm4mm Tube4mm Tube4mm2,900 psi
1 Piece(s)

13 Days

6mm6mm Tube6mm Tube6mm2,900 psi
1 Piece(s)

13 Days

8mm8mm Tube8mm Tube8mm2,900 psi
1 Piece(s)

13 Days

10mm10mm Tube10mm Tube10mm2,900 psi
1 Piece(s)

13 Days

12mm12mm Tube12mm Tube12mm2,350 psi
1 Piece(s)

13 Days

14mm14mm Tube14mm Tube14mm2,350 psi

Loading...

  1. 1

Basic Information

Material Brass Material Brass Style Union Elbow
Shape 90 Degree Elbow

Additional Products in this Category

Tech Support