(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Instrumentation Tube Fittings, Double Ferrule, Male BSPP, Brass

90° Elbows - Instrumentation Tube Fittings, Double Ferrule, Male BSPP, Brass

Male-Male Elbow Compression fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Compression fittings with two sleeves are known as instrumentation fittings and provides better gripping power for higher pressure applications. Brass is a durable and malleable material.

Part Number

Configured Part Number is shown.

Part Number
ZUSA-TF-YL-682
ZUSA-TF-YL-683
ZUSA-TF-YL-684
ZUSA-TF-YL-685
ZUSA-TF-YL-686
ZUSA-TF-YL-687
ZUSA-TF-YL-688
ZUSA-TF-YL-689
ZUSA-TF-YL-690
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Connection A Connection B For Tube OD Working Pressure
1 Piece(s)

13 Days

6mm6mm Tube1/4" BSPP Male6mm2,900 psi
1 Piece(s)

13 Days

6mm6mm Tube3/8" BSPP Male6mm2,900 psi
1 Piece(s)

13 Days

6mm6mm Tube1/2" BSPP Male6mm2,350 psi
1 Piece(s)

13 Days

10mm10mm Tube1/4" BSPP Male10mm2,900 psi
1 Piece(s)

13 Days

10mm10mm Tube3/8" BSPP Male10mm2,900 psi
1 Piece(s)

13 Days

10mm10mm Tube1/2" BSPP Male10mm2,350 psi
1 Piece(s)

13 Days

12mm12mm Tube1/4" BSPP Male12mm2,350 psi
1 Piece(s)

13 Days

12mm12mm Tube3/8" BSPP Male12mm2,350 psi
1 Piece(s)

13 Days

12mm12mm Tube1/2" BSPP Male12mm2,350 psi

Loading...

  1. 1

Basic Information

Connection Types Male BSPP Thread-to-Tube Connection Shape Male Elbow Material Brass
Thread Types Male BSPP Material Brass Style Male Elbow
Shape 90 Degree Elbow

Additional Products in this Category

Tech Support