(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Couplings for Tubes - Union

Couplings for Tubes - Union
  • Volume Discount

Couplings for Tubes which have the sleeve and nut consolidated into one

  • inCAD Components

Part Number

Configured Part Number is shown.

Couplings for Tubes - Union:Related Image
・Materials
[ M ] Material: 316 Stainless Steel

Specifications

Part Number-T
MCPTK4-1
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberApplicable Tube O.D. (mm)Applicable Tube
I.D. (mm)
LBWrench Flats
TypeNo. H1H2
MCUN442.52861010
6643271212
886367.51414
10-6106.54081717
101084081717
12-8128449.51719
12-9129449.51719
121210449.51719

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCUN6
MCUN8
MCUN10
MCUN10-6
MCUN12
MCUN12-8
MCUN12-9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. (mm) D
(φ)
Shape
1 Piece(s)Available

8 Days or more

1064
1 Piece(s)Available

8 Days or more

1086
1 Piece(s)Available

8 Days or more

10108
1 Piece(s)Available

8 Days or more

10106.5
1 Piece(s)Available

8 Days or more

101210
1 Piece(s)Available

8 Days or more

10128
1 Piece(s)Available

8 Days or more

10129
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. (mm) D
(φ)
Shape

Loading...

  1. 1

More Information

Couplings for Tubes - Union:Related Image

Basic Information

Shape Unions

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.