(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Instrumentation Tube Fittings, Double Ferrule, Male BSPT, Brass

90° Elbows - Instrumentation Tube Fittings, Double Ferrule, Male BSPT, Brass

Male-male Elbow Compression fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Compression fittings with two sleeves are known as instrumentation fittings and provides better gripping power for higher pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-TF-YL-763
ZUSA-TF-YL-764
ZUSA-TF-YL-765
ZUSA-TF-YL-766
ZUSA-TF-YL-767
ZUSA-TF-YL-768
ZUSA-TF-YL-769
ZUSA-TF-YL-770
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Connection A Connection B For Tube OD Working Pressure
1 Piece(s)

13 Days

1/4"1/4" Tube1/8" BSPT Male1/4"2,900 psi
1 Piece(s)

13 Days

1/4"1/4" Tube1/4" BSPT Male1/4"2,900 psi
1 Piece(s)

13 Days

1/4"1/4" Tube1/2" BSPT Male1/4"2,350 psi
1 Piece(s)

13 Days

3/8"3/8" Tube1/4" BSPT Male3/8"2,900 psi
1 Piece(s)

13 Days

3/8"3/8" Tube3/8" BSPT Male3/8"2,900 psi
1 Piece(s)

13 Days

3/8"3/8" Tube1/2" BSPT Male3/8"2,350 psi
1 Piece(s)

13 Days

1/2"1/2" Tube1/4" BSPT Male1/2"2,350 psi
1 Piece(s)

13 Days

1/2"1/2" Tube1/2" BSPT Male1/2"2,350 psi

Loading...

  1. 1

Basic Information

Connection Types Male BSPT Thread-to-Tube Connection Shape Male Elbow Material Brass
Thread Types Male BSPT Material Brass Style Male Elbow
Shape 90 Degree Elbow

Additional Products in this Category

Tech Support