(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Straight, Flexible Tube Style, N Series

Connector - Straight, Flexible Tube Style, N Series
  • Volume Discount

[Features]
▪ Stainless steel fittings for flexible tubing.
▪ To resolve tube twisting during piping, a unique mechanism of cap nuts built into the sleeve can be used.
· Tightening torque of the cap nut does not need to be managed.

PDF

Part Number

Configured Part Number is shown.

Part Number
N-0425-01-US2
N-0640-01-US2
N-0640-02-US2
N-1065-02-US2
N-1280-02-US2
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

14 Days or more

1/84 mm2.5
1 Piece(s)Available

12 Days or more

1/86 mm4
1 Piece(s)Available

14 Days or more

1/46 mm4
1 Piece(s)Available

8 Days or more

1/410 mm6.5
1 Piece(s)Available

12 Days or more

1/412 mm8
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Nipple Material Stainless Steel
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support