(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Pipe Fitting - Hex Bushing, NPT Female x NPT Male, 304 Stainless Steel

Instrumentation Pipe Fitting - Hex Bushing, NPT Female x NPT Male, 304 Stainless Steel

304 stainless steel Hex Bushing can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-7868
ZUSA-PF-7869
ZUSA-PF-7870
ZUSA-PF-7871
ZUSA-PF-7872
ZUSA-PF-7873
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Connection A Connection B Pipe Size
1 Piece(s)

13 Days

421/4" NPT Male1/8" NPT Female1/4" x 1/8"
1 Piece(s)

13 Days

423/8" NPT Male1/8" NPT Female3/8" x 1/8"
1 Piece(s)

51 Days

423/8" NPT Male1/4" NPT Female3/8" x 1/4"
1 Piece(s)

13 Days

421/2" NPT Male1/8" NPT Female1/2" x 1/8"
1 Piece(s)

Quote

421/2" NPT Male1/4" NPT Female1/2" x 1/4"
1 Piece(s)

13 Days

331/2" NPT Male3/8" NPT Female1/2" x 3/8"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Type Fitting Applicable Fluid Water / Gas / Oil
Connection Type Thread <-> Thread, Direction Connection Thread Type NPT Surface Treatment Not Provided
Material 304 Stainless Steel Style Hex Bushing Shape Straight
Pipe Thread Type NPT

Additional Products in this Category

Tech Support