(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Street Elbow, Male BSPT x Female BSPT, 304 Stainless Steel, Class 150

Pipe Fitting - Street Elbow, Male BSPT x Female BSPT, 304 Stainless Steel, Class 150

Street Elbow Pipe fitting made in 304 stainless steel can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-8182
ZUSA-PF-8183
ZUSA-PF-8184
ZUSA-PF-8185
ZUSA-PF-8186
ZUSA-PF-8187
ZUSA-PF-8188
ZUSA-PF-8189
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Female1/8"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Female1/4"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Female3/8"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Female1/2"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Female3/4"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Female1"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Female1-1/2"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Female2"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Type Fitting Applicable Fluid Water / Gas / Oil
Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Direction Connection Type - Thread Direction 90° Elbow
Connection Thread Type R Surface Treatment Not Provided Material 304 Stainless Steel
Style Street Elbow Shape 90 Degree Elbow Pipe Thread Type BSPT

Additional Products in this Category

Tech Support