(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Wafer Flanged Ball valves are a durable and reliable way to control flow through a closed pipe system. To quickly start and stop flow, manually open and close these valves. Full port valves do not restrict flow, but standard port valves slightly restrict flow.
Part Number
Configured Part Number is shown.
Part Number |
---|
ZUSA-VLV-171 |
ZUSA-VLV-172 |
ZUSA-VLV-173 |
ZUSA-VLV-174 |
ZUSA-VLV-175 |
ZUSA-VLV-176 |
Part Number |
---|
Loading...
Valve Type | Ball Valves | Ball Valve Type | Full Bore Type | Applicable Fluid | Water / Air / Oil / Gas / Steam |
---|---|---|---|---|---|
Main Body Shape | Straight | Port Shape | T Port | Body Material | 304 Stainless Steel (SUS304) |
Operation Method | Manual Type | Supply Side, Connection Type | Tube Flange | Operating Temperature Range(℃) | -17::176 |
Operating Pressure Range(MPa) | 0::6 | Body Lining | Not Provided | Handle Shape | Lever |
Control Side, Connection Type | Tube Flange |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy