(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Valve - Threaded, Standard Port, 1000 psi, 1-piece, Female BSPT, 304 Stainless Steel (Part Numbers)

Ball Valve - Threaded, Standard Port, 1000 psi, 1-piece, Female BSPT, 304 Stainless Steel

Threaded Standard Port Ball valves are a durable and reliable way to control flow through a closed pipe system. To quickly start and stop flow, manually open and close these valves. Full port valves do not restrict flow, but standard port valves slightly restrict flow.

Part Number

Configured Part Number is shown.

Part Number
ZUSA-VLV-138
ZUSA-VLV-139
ZUSA-VLV-140
ZUSA-VLV-141
ZUSA-VLV-142
ZUSA-VLV-143
ZUSA-VLV-144
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Supply Side, Plumbing Pipe Dia.
(Ø)
Control Side, Plumbing Thread Nominal Controller Side, Plumbing Pipe Dia.
(Ø)
Length L
(mm)
Handle Dia. D
(Ø)
1 Piece(s)

13 Days

1/41/4"1/41/4"3959mm
1 Piece(s)

13 Days

3/83/8"1/23/8"4379mm
1 Piece(s)

13 Days

1/21/2"3/41/2"5687mm
1 Piece(s)

13 Days

3/43/4"13/4"5885mm
1 Piece(s)

Quote

11"1 1/81"7199mm
1 Piece(s)

13 Days

1 1/21 1/2"21 1/2"83126mm
1 Piece(s)

13 Days

22"2 1/22"100126mm

Loading...

  1. 1

Basic Information

Valve Type Ball Valves Ball Valve Type Standard Bore Type Applicable Fluid Water / Air / Oil / Steam
Main Body Shape Straight Port Shape T Port Body Material 304 Stainless Steel (SUS304)
Operation Method Manual Type Operating Temperature Range(℃) -17::232 Operating Pressure Range(MPa) 0::6
Body Lining Not Provided Handle Shape Lever

Additional Products in this Category

Tech Support