(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Return Bend - 180°, Aluminum, Pipe Fitting, Female NPT, Class 150

Return Bend - 180°, Aluminum, Pipe Fitting, Female NPT, Class 150

Female NPT 180 Degree Return bend pipes made of Aluminum is lighter weight than steel or copper, and is well-known for being corrosion resistant. Both indoor and outdoor applications include plumbing, and compressed air systems, racks and railings, hydraulic systems, and fuel lines. Heat-conductive capabilities make the material a good alternative to steel. Aluminum pipe fittings come in a variety of sizes and shapes.

PDF

Part Number

Configured Part Number is shown.

Part Number
ZUSA-PF-9520
ZUSA-PF-9521
ZUSA-PF-9522
ZUSA-PF-9523
ZUSA-PF-9524
ZUSA-PF-9525
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

13 Days

1/2
1 Piece(s)

13 Days

3/4
1 Piece(s)

13 Days

1
1 Piece(s)

13 Days

1 1/4
1 Piece(s)

13 Days

1 1/2
1 Piece(s)

13 Days

2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)

Loading...

  1. 1

Basic Information

Material Aluminum Max. Operating Pressure 150 Connection Thread Type NPT

Additional Products in this Category

Tech Support