(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

45° Elbows - Aluminum, Pipe Fitting, Female NPT, Class 150

45° Elbows - Aluminum, Pipe Fitting, Female NPT, Class 150

Aluminum 45 Degree Elbow Female NPT Pipe Fitting is lighter weight than steel or copper, and is well-known for being corrosion resistant. Both indoor and outdoor applications include plumbing, and compressed air systems, racks and railings, hydraulic systems, and fuel lines. Heat-conductive capabilities make the material a good alternative to steel. Aluminum pipe fittings come in a variety of sizes and shapes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-9504
ZUSA-PF-9505
ZUSA-PF-9506
ZUSA-PF-9507
ZUSA-PF-9508
ZUSA-PF-9509
ZUSA-PF-9510
ZUSA-PF-9511
ZUSA-PF-9512
ZUSA-PF-9513
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

13 Days

1/8
1 Piece(s)

13 Days

1/4
1 Piece(s)

13 Days

3/8
1 Piece(s)

51 Days

1/2
1 Piece(s)

Quote

3/4
1 Piece(s)

13 Days

1
1 Piece(s)

13 Days

1 1/4
1 Piece(s)

Quote

1 1/2
1 Piece(s)

51 Days

2
1 Piece(s)

13 Days

2 1/2

Loading...

  1. 1

Basic Information

Material Aluminum Max. Operating Pressure 150 Connection Shape Elbow
Connection Thread Type NPT

Additional Products in this Category

Tech Support