(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Plug - Square Socket, Brass, Pipe Fitting Male NPT, Thread Sealant, Class 125

Plug - Square Socket, Brass, Pipe Fitting Male NPT, Thread Sealant, Class 125

Brass Socket Square Male NPT Plug pipe is an excellent choice for use for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-10691
ZUSA-PF-10692
ZUSA-PF-10693
ZUSA-PF-10694
ZUSA-PF-10695
ZUSA-PF-10696
ZUSA-PF-10697
ZUSA-PF-10698
ZUSA-PF-10699
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

81 Days

1/2
1 Piece(s)

81 Days

3/4
1 Piece(s)

81 Days

1
1 Piece(s)

Quote

1 1/4
1 Piece(s)

81 Days

1 1/2
1 Piece(s)

81 Days

2
1 Piece(s)

81 Days

2 1/2
1 Piece(s)

81 Days

3
1 Piece(s)

81 Days

4

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Connection Thread Type NPT

Additional Products in this Category

Tech Support