(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adapter - Brass, Pipe Fitting, Female NPT to Male NPT, Class 1000 (ZUSA-PF-9342)

Adapter - Brass, Pipe Fitting, Female NPT to Male NPT, Class 1000 ZUSA-PF-9342

instrumentation Adapter Female - Male NPT Pipe Fitting made of Brass is an excellent choice for use for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

ZUSA-PF-9342

 
Part Number
ZUSA-PF-9342
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

13 Days

1/4

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 1000 Connection Thread Type NPT

Please check the type/dimensions/specifications of the part ZUSA-PF-9342 in the Adapter - Brass, Pipe Fitting, Female NPT to Male NPT, Class 1000 series.

Products like this...

Part Number
ZUSA-PF-9341
ZUSA-PF-9343
ZUSA-PF-9344
ZUSA-PF-9345
ZUSA-PF-9346
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

13 Days

1/8
1 Piece(s)

13 Days

3/8
1 Piece(s)

13 Days

1/2
1 Piece(s)

13 Days

3/4
1 Piece(s)

13 Days

1

Additional Products in this Category

Tech Support