(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Adapter - Zinc-Galvanized Steel, Instrumentation Pipe Fitting, Male NPT to Male BSPP (Part Numbers)

Adapter - Zinc-Galvanized Steel, Instrumentation Pipe Fitting, Male NPT to Male BSPP

Adapter Female - Male NPT Pipe made of Galvanized steel is a zinc-coated, thick-walled steel that is resistant to rust, mineral buildup, and corrosion. Able to withstand wet conditions, zinc galvanized steel pipe and fittings have been used to work with water and oil in industries such as chemical, water supply line, sewer lines, farm irrigation, waste incineration, and scaffolding.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-7998
ZUSA-PF-7999
ZUSA-PF-8000
ZUSA-PF-8001
ZUSA-PF-8969
ZUSA-PF-8970
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure Thread Size 1
(inch)
1 Piece(s)

13 Days

77001/8
1 Piece(s)

13 Days

80001/4
1 Piece(s)

13 Days

78003/8
1 Piece(s)

13 Days

76001/2
1 Piece(s)

13 Days

73003/4
1 Piece(s)

13 Days

61001

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment Zinc Plating Connection Thread Type NPT

Additional Products in this Category

Tech Support