(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Bushing - Brass, Pipe Fitting, Male NPT to Female NPT, Class 125

Hex Bushing - Brass, Pipe Fitting, Male NPT to Female NPT, Class 125

Brass Hex Male x Female Bushing pipe fitting is an excellent choice for use for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

Part Number
ZUSA-PF-10217
ZUSA-PF-10218
ZUSA-PF-10219
ZUSA-PF-10220
ZUSA-PF-10221
ZUSA-PF-10222
ZUSA-PF-10223
ZUSA-PF-10224
ZUSA-PF-10225
ZUSA-PF-10226
ZUSA-PF-10227
ZUSA-PF-10228
ZUSA-PF-10229
ZUSA-PF-10230
ZUSA-PF-10231
ZUSA-PF-10232
ZUSA-PF-10233
ZUSA-PF-10234
ZUSA-PF-10235
ZUSA-PF-10236
ZUSA-PF-10237
ZUSA-PF-10238
ZUSA-PF-10239
ZUSA-PF-10240
ZUSA-PF-10241
ZUSA-PF-10242
ZUSA-PF-10243
ZUSA-PF-10244
ZUSA-PF-10245
ZUSA-PF-10246
ZUSA-PF-10247
ZUSA-PF-10248
ZUSA-PF-10249
ZUSA-PF-10250
ZUSA-PF-10251
ZUSA-PF-10252
ZUSA-PF-10253
ZUSA-PF-10254
ZUSA-PF-10255
ZUSA-PF-10256
ZUSA-PF-10257
ZUSA-PF-10258
ZUSA-PF-10259
ZUSA-PF-10260
ZUSA-PF-10261
ZUSA-PF-10262
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Thread Size 2
(inch)
1 Piece(s)

13 Days

1/41/8
1 Piece(s)

13 Days

3/81/8
1 Piece(s)

13 Days

3/81/4
1 Piece(s)

13 Days

1/21/8
1 Piece(s)

13 Days

1/21/4
1 Piece(s)

13 Days

1/23/8
1 Piece(s)

13 Days

3/41/8
1 Piece(s)

13 Days

3/41/4
1 Piece(s)

13 Days

3/43/8
1 Piece(s)

13 Days

3/41/2
1 Piece(s)

13 Days

11/8
1 Piece(s)

13 Days

11/4
1 Piece(s)

13 Days

13/8
1 Piece(s)

13 Days

11/2
1 Piece(s)

13 Days

13/4
1 Piece(s)

13 Days

1 1/41/4
1 Piece(s)

13 Days

1 1/43/8
1 Piece(s)

13 Days

1 1/41/2
1 Piece(s)

13 Days

1 1/43/4
1 Piece(s)

13 Days

1 1/41
1 Piece(s)

51 Days

1 1/21/4
1 Piece(s)

51 Days

1 1/23/8
1 Piece(s)

13 Days

1 1/21/2
1 Piece(s)

13 Days

1 1/23/4
1 Piece(s)

13 Days

1 1/21
1 Piece(s)

13 Days

1 1/21 1/4
1 Piece(s)

13 Days

21/4
1 Piece(s)

13 Days

21/2
1 Piece(s)

13 Days

23/4
1 Piece(s)

13 Days

21
1 Piece(s)

13 Days

21 1/4
1 Piece(s)

Quote

21 1/2
1 Piece(s)

51 Days

2 1/23/4
1 Piece(s)

13 Days

2 1/21
1 Piece(s)

51 Days

2 1/21 1/4
1 Piece(s)

13 Days

2 1/21 1/2
1 Piece(s)

51 Days

2 1/22
1 Piece(s)

13 Days

31
1 Piece(s)

13 Days

31 1/4
1 Piece(s)

13 Days

31 1/2
1 Piece(s)

Quote

32
1 Piece(s)

51 Days

32 1/2
1 Piece(s)

13 Days

41 1/2
1 Piece(s)

13 Days

42
1 Piece(s)

51 Days

42 1/2
1 Piece(s)

13 Days

43
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Thread Size 2
(inch)

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Connection Thread Type NPT

Additional Products in this Category

Tech Support