(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plug - Square Head, Brass, Pipe Fitting Male BSPT, Class 125 (Part Numbers)

Plug - Square Head, Brass, Pipe Fitting Male BSPT, Class 125

Solid Square Head Plug Male BSPT pipe fitting in Brass is an excellent choice for use for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-10586
ZUSA-PF-10587
ZUSA-PF-10588
ZUSA-PF-10589
ZUSA-PF-10590
ZUSA-PF-10591
ZUSA-PF-10592
ZUSA-PF-10593
ZUSA-PF-10594
ZUSA-PF-10595
ZUSA-PF-10596
ZUSA-PF-10597
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

13 Days

1/8
1 Piece(s)

13 Days

1/4
1 Piece(s)

13 Days

3/8
1 Piece(s)

13 Days

1/2
1 Piece(s)

13 Days

3/4
1 Piece(s)

51 Days

1
1 Piece(s)

13 Days

1 1/4
1 Piece(s)

13 Days

1 1/2
1 Piece(s)

13 Days

2
1 Piece(s)

13 Days

2 1/2
1 Piece(s)

13 Days

3
1 Piece(s)

13 Days

4

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Connection Thread Type R

Additional Products in this Category

Tech Support