(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plug - Square Head, Brass, Pipe Fitting Male NPT, Class 125

Plug - Square Head, Brass, Pipe Fitting Male NPT, Class 125

Solid Square Head Male NPT Plug made of Brass is an excellent choice for use for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-10574
ZUSA-PF-10575
ZUSA-PF-10576
ZUSA-PF-10577
ZUSA-PF-10578
ZUSA-PF-10579
ZUSA-PF-10580
ZUSA-PF-10581
ZUSA-PF-10582
ZUSA-PF-10583
ZUSA-PF-10584
ZUSA-PF-10585
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

51 Days

1/8
1 Piece(s)

13 Days

1/4
1 Piece(s)

13 Days

3/8
1 Piece(s)

Quote

1/2
1 Piece(s)

51 Days

3/4
1 Piece(s)

13 Days

1
1 Piece(s)

13 Days

1 1/4
1 Piece(s)

13 Days

1 1/2
1 Piece(s)

13 Days

2
1 Piece(s)

13 Days

2 1/2
1 Piece(s)

13 Days

3
1 Piece(s)

13 Days

4

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Connection Thread Type NPT

Additional Products in this Category

Tech Support