(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Elbow - Reducer, 90°, Brass, Pipe Fitting, Female NPT, Class 125

Elbow - Reducer, 90°, Brass, Pipe Fitting, Female NPT, Class 125

Female Elbow Reducer Pipe Fitting made of Brass is an excellent choice for use for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

Part Number
ZUSA-PF-10382
ZUSA-PF-10383
ZUSA-PF-10384
ZUSA-PF-10385
ZUSA-PF-10386
ZUSA-PF-10387
ZUSA-PF-10388
ZUSA-PF-10390
ZUSA-PF-10391
ZUSA-PF-10392
ZUSA-PF-10394
ZUSA-PF-10395
ZUSA-PF-10397
ZUSA-PF-10398
ZUSA-PF-10399
ZUSA-PF-10400
ZUSA-PF-10401
ZUSA-PF-10402
ZUSA-PF-10403
ZUSA-PF-10404
ZUSA-PF-10405
ZUSA-PF-10406
ZUSA-PF-10409
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Thread Size 2
(inch)
1 Piece(s)

13 Days

1/41/8
1 Piece(s)

13 Days

3/81/8
1 Piece(s)

13 Days

3/81/4
1 Piece(s)

13 Days

1/21/4
1 Piece(s)

13 Days

1/23/8
1 Piece(s)

13 Days

3/41/4
1 Piece(s)

13 Days

3/43/8
1 Piece(s)

13 Days

11/4
1 Piece(s)

13 Days

13/8
1 Piece(s)

13 Days

11/2
1 Piece(s)

13 Days

1 1/41/2
1 Piece(s)

13 Days

1 1/43/4
1 Piece(s)

13 Days

1 1/21/2
1 Piece(s)

13 Days

1 1/23/4
1 Piece(s)

13 Days

1 1/21
1 Piece(s)

Quote

1 1/21 1/4
1 Piece(s)

13 Days

21/2
1 Piece(s)

13 Days

23/4
1 Piece(s)

13 Days

21
1 Piece(s)

13 Days

21 1/4
1 Piece(s)

Quote

21 1/2
1 Piece(s)

13 Days

2 1/21 1/2
1 Piece(s)

13 Days

32 1/2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Thread Size 2
(inch)

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Connection Shape Elbow
Connection Thread Type NPT

Additional Products in this Category

Tech Support