(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Brass, Pipe Fitting, Female NPT, Class 125

90° Elbows - Brass, Pipe Fitting, Female NPT, Class 125

Female - Male Street Elbow made with Brass is an excellent choice for use for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-10371
ZUSA-PF-10372
ZUSA-PF-10373
ZUSA-PF-10374
ZUSA-PF-10375
ZUSA-PF-10376
ZUSA-PF-10377
ZUSA-PF-10378
ZUSA-PF-10379
ZUSA-PF-10380
ZUSA-PF-10381
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

13 Days

1/8
1 Piece(s)

Quote

1/4
1 Piece(s)

13 Days

3/8
1 Piece(s)

13 Days

1/2
1 Piece(s)

13 Days

3/4
1 Piece(s)

13 Days

1
1 Piece(s)

13 Days

1 1/4
1 Piece(s)

13 Days

1 1/2
1 Piece(s)

13 Days

2
1 Piece(s)

51 Days

2 1/2
1 Piece(s)

13 Days

3

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Connection Shape Elbow
Connection Thread Type NPT

Additional Products in this Category

Tech Support