(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Compression Tube Fitting, Brass, Middle Male NPT, RT Series

Tees - Compression Tube Fitting, Brass, Middle Male NPT, RT Series
  • Volume Discount

A ring joint for branch pipes attached to machines or devices.

Part Number

Configured Part Number is shown.

Part Number
RT-2102
RT-2104
RT-2105
RT-2106
RT-2108
RT-2202
RT-2203
RT-2206
RT-2208
RT-2210
RT-2302
RT-2303
RT-2304
RT-2306
RT-2308
RT-2310
RT-2312
RT-2403
RT-2404
RT-2405
RT-2410
RT-2412
RT-2415
RT-2606
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Tube Size Type Thread Nominal Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/8B(6A)1/46.35
1 Piece(s)Available

8 Days or more

4Copper Pipe mm size1/8B(6A)-4
1 Piece(s)Available

11 Days or more

5Copper Pipe mm size1/8B(6A)-5
1 Piece(s)Available

8 Days or more

6Copper Pipe mm size1/8B(6A)-6
1 Piece(s)Available

8 Days or more

8Copper Pipe mm size1/8B(6A)-8
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/4B(8A)1/46.35
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/4B(8A)3/89.52
1 Piece(s)Available

11 Days or more

6Copper Pipe mm size1/4B(8A)-6
1 Piece(s)Available

8 Days or more

8Copper Pipe mm size1/4B(8A)-8
1 Piece(s)Available

11 Days or more

10Copper Pipe mm size1/4B(8A)-10
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size3/8B(10A)1/46.35
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size3/8B(10A)3/89.52
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size3/8B(10A)1/212.70
1 Piece(s)Available

11 Days or more

6Copper Pipe mm size3/8B(10A)-6
1 Piece(s)Available

8 Days or more

8Copper Pipe mm size3/8B(10A)-8
1 Piece(s)Available

11 Days or more

10Copper Pipe mm size3/8B(10A)-10
1 Piece(s)Available

11 Days or more

12Copper Pipe mm size3/8B(10A)-12
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/2B(15A)3/89.52
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/2B(15A)1/212.70
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/2B(15A)5/815.88
1 Piece(s)Available

11 Days or more

10Copper Pipe mm size1/2B(15A)-10
1 Piece(s)Available

11 Days or more

12Copper Pipe mm size1/2B(15A)-12
1 Piece(s)Available

11 Days or more

15Copper Pipe mm size1/2B(15A)-15
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size3/4B(20A)3/419.05

Loading...

  1. 1

Basic Information

Material C3604BD, C3771BD Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 3.45 - MPa Operating Temperature Range -50::150°C Connection Type Pipe⇔Screw, plug-in type
Connection Shape Tee Connection Thread Type R Types Fitting
Fitting type Ring Fitting Applicable Pipe Type Copper Pipe (Annealed Copper Pipe) Tube Material Copper
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support