(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Bushing - Brass, Pipe Fitting, Male BSPT to Female BSPT, Class 125

Hex Bushing - Brass, Pipe Fitting, Male BSPT to Female BSPT, Class 125

Hex Bushing Male - Female pipe fitting made of brass is an excellent choice for use for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-10263
ZUSA-PF-10264
ZUSA-PF-10265
ZUSA-PF-10266
ZUSA-PF-10267
ZUSA-PF-10268
ZUSA-PF-10269
ZUSA-PF-10270
ZUSA-PF-10271
ZUSA-PF-10272
ZUSA-PF-10273
ZUSA-PF-10274
ZUSA-PF-10275
ZUSA-PF-10276
ZUSA-PF-10277
ZUSA-PF-10278
ZUSA-PF-10279
ZUSA-PF-10280
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Thread Size 2
(inch)
1 Piece(s)

51 Days

1/21/8
1 Piece(s)

13 Days

1/21/4
1 Piece(s)

13 Days

1/23/8
1 Piece(s)

13 Days

3/41/4
1 Piece(s)

Quote

3/43/8
1 Piece(s)

13 Days

3/41/2
1 Piece(s)

13 Days

11/2
1 Piece(s)

13 Days

13/4
1 Piece(s)

13 Days

1 1/43/4
1 Piece(s)

13 Days

1 1/41
1 Piece(s)

13 Days

1 1/21/4
1 Piece(s)

13 Days

1 1/21/2
1 Piece(s)

51 Days

1 1/23/4
1 Piece(s)

13 Days

1 1/21
1 Piece(s)

13 Days

1 1/21 1/4
1 Piece(s)

13 Days

21
1 Piece(s)

13 Days

21 1/4
1 Piece(s)

51 Days

21 1/2

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Connection Thread Type R

Additional Products in this Category

Tech Support