(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Pipe Fitting - Adapter, Female BSPP x Male NPT, 316 Stainless Steel

Instrumentation Pipe Fitting - Adapter, Female BSPP x Male NPT, 316 Stainless Steel

316 stainless steel Adapter fitting has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-8758
ZUSA-PF-8759
ZUSA-PF-8760
ZUSA-PF-8761
ZUSA-PF-8762
ZUSA-PF-8763
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Connection A Connection B Pipe Size
1 Piece(s)

13 Days

421/8" BSPP Female1/8" NPT Male1/8"
1 Piece(s)

51 Days

391/4" BSPP Female1/4" NPT Male1/4"
1 Piece(s)

13 Days

393/8" BSPP Female3/8" NPT Male3/8"
1 Piece(s)

13 Days

261/2" BSPP Female1/2" NPT Male1/2"
1 Piece(s)

13 Days

313/4" BSPP Female3/4" NPT Male3/4"
1 Piece(s)

13 Days

301" BSPP Female1" NPT Male1"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Gas / Oil
Connection Type Thread <-> Thread, Direction Connection Thread Type NPT Surface Treatment Not Provided
Material 316 Stainless Steel Style Adapter Shape Straight
Pipe Thread Type NPT, BSPP

Additional Products in this Category

Tech Support