(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
316 stainless steel Hex Head Plug with Thread Sealant has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.
Part Number
Configured Part Number is shown.
ZUSA-PF-8436
Material | 316 Stainless Steel | Type | Fitting | Applicable Fluid | Water / Gas / Oil |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 1 | Connection Type | Thread <-> Thread, Direction | Connection Thread Type | R |
Surface Treatment | Not Provided | Material | 316 Stainless Steel | Style | Hex Head Plug |
Shape | Plug | Pipe Thread Type | BSPT |
Please check the type/dimensions/specifications of the part ZUSA-PF-8436 in the Pipe Fitting - with Thread Sealant, Hex Head Plug, Male BSPT, 316 Stainless Steel, Class 150 series.
Part Number |
---|
ZUSA-PF-8437 |
ZUSA-PF-8438 |
ZUSA-PF-8439 |
ZUSA-PF-8440 |
ZUSA-PF-8441 |
ZUSA-PF-8442 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy