(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - with Thread Sealant, Square Head Plug, Male BSPT, 304 Stainless Steel, Class 150

Pipe Fitting - with Thread Sealant, Square Head Plug, Male BSPT, 304 Stainless Steel, Class 150

304 stainless steel Square Head Plug with Thread Sealant can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-8348
ZUSA-PF-8349
ZUSA-PF-8350
ZUSA-PF-8351
ZUSA-PF-8352
ZUSA-PF-8353
ZUSA-PF-8354
ZUSA-PF-8355
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Size
1 Piece(s)

81 Days

1/8"
1 Piece(s)

81 Days

1/4"
1 Piece(s)

Quote

3/8"
1 Piece(s)

Quote

1/2"
1 Piece(s)

Quote

3/4"
1 Piece(s)

81 Days

1"
1 Piece(s)

81 Days

1 1/2"
1 Piece(s)

Quote

2"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Type Related Products Shape Square Head Plug

Additional Products in this Category

Tech Support