(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Tube Fitting - 90 Degree Elbow Tee Adapter Double Ferrule, Male NPT, 316 Stainless Steel, Inch

Instrumentation Tube Fitting - 90 Degree Elbow Tee Adapter Double Ferrule, Male NPT, 316 Stainless Steel, Inch

316 stainless steel 90 Degree Elbow Tee Adapter has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-TF-YL-117
ZUSA-TF-YL-118
ZUSA-TF-YL-121
ZUSA-TF-YL-122
ZUSA-TF-YL-123
ZUSA-TF-YL-124
Part NumberMinimum order quantityVolume DiscountDays to Ship For Tube OD Pipe Size
1 Piece(s)

13 Days

1/4"1/8"
1 Piece(s)

13 Days

1/4"1/4"
1 Piece(s)

13 Days

3/8"1/4"
1 Piece(s)

13 Days

3/8"3/8"
1 Piece(s)

13 Days

1/2"3/8"
1 Piece(s)

13 Days

1/2"1/2"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Shape Tee

Additional Products in this Category

Tech Support