(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cap - Instrumentation Tube Fittings, Brass

Cap - Instrumentation Tube Fittings, Brass

Cap Compression fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Compression fittings with two sleeves are known as instrumentation fittings and provides better gripping power for higher pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-TF-YL-705
ZUSA-TF-YL-706
ZUSA-TF-YL-707
ZUSA-TF-YL-708
ZUSA-TF-YL-709
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 For Tube OD Working Pressure
1 Piece(s)

13 Days

4mm4mm2,900 psi
1 Piece(s)

13 Days

6mm6mm2,900 psi
1 Piece(s)

13 Days

8mm8mm2,900 psi
1 Piece(s)

13 Days

10mm10mm2,900 psi
1 Piece(s)

13 Days

12mm12mm2,350 psi

Loading...

  1. 1

Basic Information

Material Brass Material Brass Style Cap
Shape Cap

Additional Products in this Category

Tech Support