(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Straight, Instrumentation Tube Fittings, Male BSPT, Brass

Connector - Straight, Instrumentation Tube Fittings, Male BSPT, Brass

Straight Compression fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Compression fittings with two sleeves are known as instrumentation fittings and provides better gripping power for higher pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-TF-YL-603
ZUSA-TF-YL-604
ZUSA-TF-YL-605
ZUSA-TF-YL-606
ZUSA-TF-YL-607
ZUSA-TF-YL-608
ZUSA-TF-YL-609
ZUSA-TF-YL-610
ZUSA-TF-YL-611
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Connection A Connection B For Tube OD Working Pressure
1 Piece(s)

13 Days

6mm6mm Tube1/4" BSPT Male6mm2,900 psi
1 Piece(s)

13 Days

6mm6mm Tube3/8" BSPT Male6mm2,900 psi
1 Piece(s)

13 Days

6mm6mm Tube1/2" BSPT Male6mm2,350 psi
1 Piece(s)

13 Days

10mm10mm Tube1/4" BSPT Male10mm2,900 psi
1 Piece(s)

13 Days

10mm10mm Tube3/8" BSPT Male10mm2,900 psi
1 Piece(s)

13 Days

10mm10mm Tube1/2" BSPT Male10mm2,900 psi
1 Piece(s)

13 Days

12mm12mm Tube1/4" BSPT Male12mm2,350 psi
1 Piece(s)

13 Days

12mm12mm Tube3/8" BSPT Male12mm2,350 psi
1 Piece(s)

13 Days

12mm12mm Tube1/2" BSPT Male12mm2,350 psi

Loading...

  1. 1

Basic Information

Connection Types Male BSPT Thread-to-Tube Connection Shape Male Straight Material Brass
Thread Types Male BSPT Material Brass Style Male Straight
Shape Straight

Additional Products in this Category

Tech Support