(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Straight, Instrumentation Tube Fittings, Male NPT, Brass

Connector - Straight, Instrumentation Tube Fittings, Male NPT, Brass

Straight Male Compression fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Compression fittings with two sleeves are known as instrumentation fittings and provides better gripping power for higher pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-TF-YL-590
ZUSA-TF-YL-591
ZUSA-TF-YL-592
ZUSA-TF-YL-593
ZUSA-TF-YL-594
ZUSA-TF-YL-595
ZUSA-TF-YL-596
ZUSA-TF-YL-597
ZUSA-TF-YL-598
ZUSA-TF-YL-599
ZUSA-TF-YL-600
ZUSA-TF-YL-601
ZUSA-TF-YL-602
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Connection A Connection B For Tube OD Working Pressure
1 Piece(s)

13 Days

3mm3mm Tube1/8" NPT Male3mm2,900 psi
1 Piece(s)

13 Days

4mm4mm Tube1/4" NPT Male4mm2,900 psi
1 Piece(s)

13 Days

6mm6mm Tube1/4" NPT Male6mm2,900 psi
1 Piece(s)

13 Days

6mm6mm Tube3/8" NPT Male6mm2,900 psi
1 Piece(s)

13 Days

6mm6mm Tube1/2" NPT Male6mm2,350 psi
1 Piece(s)

13 Days

8mm8mm Tube1/4" NPT Male8mm2,900 psi
1 Piece(s)

13 Days

10mm10mm Tube1/4" NPT Male10mm2,900 psi
1 Piece(s)

13 Days

10mm10mm Tube3/8" NPT Male10mm2,900 psi
1 Piece(s)

13 Days

10mm10mm Tube1/2" NPT Male10mm2,350 psi
1 Piece(s)

13 Days

12mm12mm Tube1/4" NPT Male12mm2,350 psi
1 Piece(s)

13 Days

12mm12mm Tube3/8" NPT Male12mm2,350 psi
1 Piece(s)

13 Days

12mm12mm Tube1/2" NPT Male12mm2,350 psi
1 Piece(s)

13 Days

14mm14mm Tube1/2" NPT Male14mm2,350 psi

Loading...

  1. 1

Basic Information

Connection Types Male NPT Thread-to-Tube Connection Shape Male Straight Material Brass
Thread Types Male NPT Material Brass Style Male Straight
Shape Straight

Additional Products in this Category

Tech Support