(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Tubing - EPDM, Polyester-Braid Reinforced (Part Numbers)

Tubing - EPDM, Polyester-Braid Reinforced

EPDM Tubing is used to help transport different mediums in a system. EPDM is a strong material with a broad temperature range. It has excellent resistance to water, steam, and many chemicals. This EPDM tubing is reinforced with a polyester braid allowing it to withstand higher pressures.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-HT-4927
ZUSA-HT-4928
ZUSA-HT-4929
ZUSA-HT-4930
ZUSA-HT-4931
ZUSA-HT-4932
ZUSA-HT-4933
ZUSA-HT-4934
ZUSA-HT-4935
ZUSA-HT-4936
ZUSA-HT-4937
ZUSA-HT-4938
ZUSA-HT-4939
ZUSA-HT-4940
ZUSA-HT-4941
ZUSA-HT-4942
ZUSA-HT-4943
ZUSA-HT-4944
ZUSA-HT-4945
ZUSA-HT-4946
ZUSA-HT-4947
ZUSA-HT-4948
ZUSA-HT-4949
ZUSA-HT-4950
ZUSA-HT-4951
ZUSA-HT-4952
ZUSA-HT-4953
ZUSA-HT-4954
ZUSA-HT-4955
ZUSA-HT-4956
ZUSA-HT-4957
ZUSA-HT-4958
ZUSA-HT-4959
ZUSA-HT-4960
ZUSA-HT-4961
ZUSA-HT-4962
ZUSA-HT-4963
ZUSA-HT-4964
ZUSA-HT-4965
ZUSA-HT-4966
ZUSA-HT-4967
ZUSA-HT-4968
ZUSA-HT-4969
ZUSA-HT-4970
ZUSA-HT-4971
ZUSA-HT-4972
ZUSA-HT-4973
ZUSA-HT-4974
ZUSA-HT-4975
ZUSA-HT-4976
ZUSA-HT-4977
ZUSA-HT-4978
ZUSA-HT-4979
ZUSA-HT-4980
ZUSA-HT-4981
ZUSA-HT-4982
ZUSA-HT-4983
ZUSA-HT-4984
ZUSA-HT-4985
ZUSA-HT-4986
ZUSA-HT-4991
ZUSA-HT-4992
ZUSA-HT-4993
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Minimum Bending Radius
(mm)
Length
1 Piece(s)

13 Days

3/8"3/16"45100 ft.
1 Piece(s)

Quote

1/2"1/4"51100 ft.
1 Piece(s)

13 Days

9/16"5/16"51100 ft.
1 Piece(s)

51 Days

5/8"3/8"61100 ft.
1 Piece(s)

13 Days

3/4"1/2"70100 ft.
1 Piece(s)

13 Days

1-1/8"3/4"77100 ft.
1 Piece(s)

13 Days

1-3/8"1"112100 ft.
1 Piece(s)

13 Days

9mm4mm45100 ft.
1 Piece(s)

13 Days

11mm6mm50100 ft.
1 Piece(s)

13 Days

13.5mm8mm55100 ft.
1 Piece(s)

13 Days

16mm10mm60100 ft.
1 Piece(s)

13 Days

18mm12mm70100 ft.
1 Piece(s)

51 Days

3/8"3/16"4550 ft.
1 Piece(s)

Quote

1/2"1/4"5150 ft.
1 Piece(s)

51 Days

9/16"5/16"5150 ft.
1 Piece(s)

51 Days

5/8"3/8"6150 ft.
1 Piece(s)

81 Days

3/4"1/2"5150 ft.
1 Piece(s)

Quote

1-1/8"3/4"7750 ft.
1 Piece(s)

51 Days

1-3/8"1"11250 ft.
1 Piece(s)

51 Days

9mm4mm4550 ft.
1 Piece(s)

81 Days

11mm6mm5050 ft.
1 Piece(s)

81 Days

13.5mm8mm5550 ft.
1 Piece(s)

81 Days

16mm10mm6050 ft.
1 Piece(s)

51 Days

18mm12mm7050 ft.
1 Piece(s)

51 Days

3/8"3/16"4525 ft.
1 Piece(s)

Quote

1/2"1/4"5125 ft.
1 Piece(s)

81 Days

9/16"5/16"5125 ft.
1 Piece(s)

81 Days

5/8"3/8"6125 ft.
1 Piece(s)

81 Days

3/4"1/2"7025 ft.
1 Piece(s)

51 Days

1-1/8"3/4"7725 ft.
1 Piece(s)

13 Days

1-3/8"1"11225 ft.
1 Piece(s)

81 Days

9mm4mm4525 ft.
1 Piece(s)

51 Days

11mm6mm5025 ft.
1 Piece(s)

51 Days

13.5mm8mm5525 ft.
1 Piece(s)

81 Days

16mm10mm6025 ft.
1 Piece(s)

13 Days

18mm12mm7025 ft.
1 Piece(s)

13 Days

3/8"3/16"4510 ft.
1 Piece(s)

Quote

1/2"1/4"5110 ft.
1 Piece(s)

13 Days

9/16"5/16"5110 ft.
1 Piece(s)

13 Days

5/8"3/8"6110 ft.
1 Piece(s)

51 Days

3/4"1/2"7010 ft.
1 Piece(s)

Quote

1-1/8"3/4"7710 ft.
1 Piece(s)

81 Days

1-3/8"1"11210 ft.
1 Piece(s)

81 Days

9mm4mm4510 ft.
1 Piece(s)

13 Days

11mm6mm5010 ft.
1 Piece(s)

13 Days

13.5mm8mm5510 ft.
1 Piece(s)

13 Days

16mm10mm6010 ft.
1 Piece(s)

13 Days

18mm12mm7010 ft.
1 Piece(s)

81 Days

3/8"3/16"455 ft.
1 Piece(s)

13 Days

1/2"1/4"515 ft.
1 Piece(s)

13 Days

9/16"5/16"515 ft.
1 Piece(s)

13 Days

5/8"3/8"615 ft.
1 Piece(s)

81 Days

3/4"1/2"705 ft.
1 Piece(s)

13 Days

1-1/8"3/4"775 ft.
1 Piece(s)

13 Days

1-3/8"1"1125 ft.
1 Piece(s)

13 Days

9mm4mm455 ft.
1 Piece(s)

13 Days

11mm6mm505 ft.
1 Piece(s)

13 Days

13.5mm8mm555 ft.
1 Piece(s)

13 Days

16mm10mm605 ft.
1 Piece(s)

13 Days

18mm12mm705 ft.
1 Piece(s)

13 Days

3/4"1/2"702 ft.
1 Piece(s)

Quote

1-1/8"3/4"772 ft.
1 Piece(s)

51 Days

1-3/8"1"1122 ft.

Loading...

  1. 1

Basic Information

Type Coil Material EPDM Color Black
Applicable Fluid Water / Air / Chemical Operating Environment Standard / Pressure Resistance / Weather Resistance / Chemical Resistance Operating Temperature Range (when using air)(℃) -23::121
Operating Pressure Range (With Air)(MPa) null::1 Durometer 75A Reinforcement Polyester Braid

Additional Products in this Category

Tech Support