(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Nipple - Threaded Both Ends, Male BSPT, 316 Stainless Steel, Schedule 40 (Part Numbers)

Pipe Nipple - Threaded Both Ends, Male BSPT, 316 Stainless Steel, Schedule 40

Threaded Pipe Nipples make a watertight seal when they’re used for connecting piping to threaded fittings, valves or equipment. 316 stainless steel has excellent corrosion resistance while being durable.

Part Number

Configured Part Number is shown.

Part Number
ZUSA-PF-15319
ZUSA-PF-15320
ZUSA-PF-15321
ZUSA-PF-15322
ZUSA-PF-15323
ZUSA-PF-15324
ZUSA-PF-15325
ZUSA-PF-15326
ZUSA-PF-15327
ZUSA-PF-15328
ZUSA-PF-15329
ZUSA-PF-15330
ZUSA-PF-15331
ZUSA-PF-15332
ZUSA-PF-15333
ZUSA-PF-15334
ZUSA-PF-15335
ZUSA-PF-15336
ZUSA-PF-15337
ZUSA-PF-15338
ZUSA-PF-15339
ZUSA-PF-15340
ZUSA-PF-15341
ZUSA-PF-15342
ZUSA-PF-15343
ZUSA-PF-15344
ZUSA-PF-15345
ZUSA-PF-15346
ZUSA-PF-15347
ZUSA-PF-15348
ZUSA-PF-15349
ZUSA-PF-15350
ZUSA-PF-15351
ZUSA-PF-15352
ZUSA-PF-15353
ZUSA-PF-15354
ZUSA-PF-15355
ZUSA-PF-15356
ZUSA-PF-15357
ZUSA-PF-15358
ZUSA-PF-15359
ZUSA-PF-15360
ZUSA-PF-15361
ZUSA-PF-15362
ZUSA-PF-15363
ZUSA-PF-15364
ZUSA-PF-15365
ZUSA-PF-15366
ZUSA-PF-15367
ZUSA-PF-15368
ZUSA-PF-15369
ZUSA-PF-15370
ZUSA-PF-15371
ZUSA-PF-15372
ZUSA-PF-15373
ZUSA-PF-15374
ZUSA-PF-15375
ZUSA-PF-15376
ZUSA-PF-15377
ZUSA-PF-15378
ZUSA-PF-15379
ZUSA-PF-15380
ZUSA-PF-15381
ZUSA-PF-15382
ZUSA-PF-15383
ZUSA-PF-15384
ZUSA-PF-15385
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size Length
1 Piece(s)

81 Days

1/8" BSPT Male1/8" BSPT Male1/8"3/4"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"1-1/2"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"2"
1 Piece(s)

51 Days

1/8" BSPT Male1/8" BSPT Male1/8"3"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"4"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"6"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"12"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/8"36"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"7/8"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"1-1/2"
1 Piece(s)

81 Days

1/4" BSPT Male1/4" BSPT Male1/4"2"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"3"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"4"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"6"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"12"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male1/4"36"
1 Piece(s)

Quote

3/8" BSPT Male3/8" BSPT Male3/8"3/4"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male3/8"1-1/2"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male3/8"2"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male3/8"3"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male3/8"4"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male3/8"6"
1 Piece(s)

51 Days

3/8" BSPT Male3/8" BSPT Male3/8"12"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male3/8"36"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male1/2"1-1/8"
1 Piece(s)

81 Days

1/2" BSPT Male1/2" BSPT Male1/2"1-1/2"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male1/2"2"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male1/2"3"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male1/2"4"
1 Piece(s)

51 Days

1/2" BSPT Male1/2" BSPT Male1/2"6"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male1/2"12"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male1/2"36"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"1-3/8"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"1-1/2"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"2"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"3"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"4"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"6"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"12"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Male3/4"36"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Male1"1-1/2"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Male1"2"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Male1"3"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Male1"4"
1 Piece(s)

Quote

1" BSPT Male1" BSPT Male1"6"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Male1"12"
1 Piece(s)

13 Days

1-1/4" BSPT Male1-1/4" BSPT Male1"36"
1 Piece(s)

13 Days

1-1/4" BSPT Male1-1/4" BSPT Male1-1/4"1-5/8"
1 Piece(s)

13 Days

1-1/4" BSPT Male1-1/4" BSPT Male1-1/4"2"
1 Piece(s)

13 Days

1-1/4" BSPT Male1-1/4" BSPT Male1-1/4"3"
1 Piece(s)

13 Days

1-1/4" BSPT Male1-1/4" BSPT Male1-1/4"4"
1 Piece(s)

13 Days

1-1/4" BSPT Male1-1/4" BSPT Male1-1/4"6"
1 Piece(s)

13 Days

1-1/4" BSPT Male1-1/4" BSPT Male1-1/4"12"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/4"36"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"1-3/4"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"2"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"3"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"4"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"6"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"12"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male1-1/2"36"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male2"2"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male2"3"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male2"4"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male2"6"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male2"12"
1 Piece(s)

Quote

2" BSPT Male2" BSPT Male2"36"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Equal Dia.
Connecting Shape Nipples Connection Thread Type M1 R Connection Thread Type M2 R / BSPT (Male)
Applicable Fluid Water / Gas / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less

Additional Products in this Category

Tech Support