(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Close Pipe Nipple - Male BSPT, 304 Stainless Steel, Schedule 40

Close Pipe Nipple - Male BSPT, 304 Stainless Steel, Schedule 40

Close Pipe Nipples make a watertight seal when they’re used for connecting piping to threaded fittings, valves or equipment. 304 stainless steel has excellent corrosion resistance while being durable.

Part Number

Configured Part Number is shown.

Part Number
ZUSA-PF-10845
ZUSA-PF-11199
ZUSA-PF-11200
ZUSA-PF-11201
ZUSA-PF-11202
ZUSA-PF-11203
ZUSA-PF-11204
ZUSA-PF-11205
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size Length
1 Piece(s)

Quote

1/4" BSPT Male1/4" BSPT Male1/8"3/4"
1 Piece(s)

Quote

3/8" BSPT Male3/8" BSPT Male1/4"7/8"
1 Piece(s)

Quote

1/2" BSPT Male1/2" BSPT Male3/8"1"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male1/2"1-1/8"
1 Piece(s)

Quote

1" BSPT Male1" BSPT Male3/4"1-3/8"
1 Piece(s)

Quote

1-1/2" BSPT Male1-1/2" BSPT Male1"1-1/2"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male1-1/2"1-3/4"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male2"2"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Equal Dia.
Connecting Shape Nipples Connection Thread Type M1 R Connection Thread Type M2 R / BSPT (Male)
Applicable Fluid Water / Gas / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less

Additional Products in this Category

Tech Support