(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Nipple - Threaded Both Ends, Male NPT, Aluminum

Pipe Nipple - Threaded Both Ends, Male NPT, Aluminum

Threaded Pipe Nipples make a watertight seal when they’re used for connecting piping to threaded fittings, valves or equipment. Alumininum has excellent corrosion resistance while being lightweight.

Part Number

Configured Part Number is shown.

Part Number
ZUSA-PF-14826
ZUSA-PF-14827
ZUSA-PF-14828
ZUSA-PF-14829
ZUSA-PF-14830
ZUSA-PF-14831
ZUSA-PF-14832
ZUSA-PF-14833
ZUSA-PF-14834
ZUSA-PF-14835
ZUSA-PF-14836
ZUSA-PF-14837
ZUSA-PF-14838
ZUSA-PF-14839
ZUSA-PF-14840
ZUSA-PF-14841
ZUSA-PF-14842
ZUSA-PF-14843
ZUSA-PF-14844
ZUSA-PF-14845
ZUSA-PF-14846
ZUSA-PF-14847
ZUSA-PF-14848
ZUSA-PF-14849
ZUSA-PF-14850
ZUSA-PF-14851
ZUSA-PF-14852
ZUSA-PF-14853
ZUSA-PF-14854
ZUSA-PF-14855
ZUSA-PF-14856
ZUSA-PF-14857
ZUSA-PF-14858
ZUSA-PF-14859
ZUSA-PF-14860
ZUSA-PF-14861
ZUSA-PF-14862
ZUSA-PF-14863
ZUSA-PF-14864
ZUSA-PF-14865
ZUSA-PF-14866
ZUSA-PF-14867
ZUSA-PF-14868
ZUSA-PF-14869
ZUSA-PF-14870
ZUSA-PF-14871
ZUSA-PF-14872
ZUSA-PF-14873
ZUSA-PF-14874
ZUSA-PF-14875
ZUSA-PF-14876
ZUSA-PF-14877
ZUSA-PF-14878
ZUSA-PF-14879
ZUSA-PF-14880
ZUSA-PF-14881
ZUSA-PF-14882
ZUSA-PF-14883
ZUSA-PF-14884
ZUSA-PF-14885
Part NumberMinimum order quantityVolume DiscountDays to Ship Connecting Shape Connection A Connection B Pipe Size Length
1 Piece(s)

13 Days

Nipples1/2" NPT Male1/2" NPT Male4"3"
1 Piece(s)

13 Days

Nipples3/4" NPT Male3/4" NPT Male1/2"3-1/2"
1 Piece(s)

13 Days

Nipples1" NPT Male1" NPT Male3/4"3-1/2"
1 Piece(s)

13 Days

Nipples1-1/4" NPT Male1-1/4" NPT Male1"3-1/2"
1 Piece(s)

13 Days

Nipples1-1/2" NPT Male1-1/2" NPT Male1-1/4"3-1/2"
1 Piece(s)

13 Days

Nipples2" NPT Male2" NPT Male1-1/2"3-1/2"
1 Piece(s)

13 Days

Nipples2-1/2" NPT Male2-1/2" NPT Male2"3-1/2"
1 Piece(s)

13 Days

Nipples3" NPT Male3" NPT Male2-1/2"3-1/2"
1 Piece(s)

13 Days

Nipples4" NPT Male4" NPT Male3"3-1/2"
1 Piece(s)

13 Days

Nipples6" NPT Male6" NPT Male4"3-1/2"
1 Piece(s)

13 Days

Nipples1/2" NPT Male1/2" NPT Male6"4"
1 Piece(s)

13 Days

Nipples3/4" NPT Male3/4" NPT Male1/2"4-1/2"
1 Piece(s)

13 Days

Nipples1" NPT Male1" NPT Male3/4"4-1/2"
1 Piece(s)

13 Days

Nipples1-1/4" NPT Male1-1/4" NPT Male1"4-1/2"
1 Piece(s)

13 Days

Nipples1-1/2" NPT Male1-1/2" NPT Male1-1/4"4-1/2"
1 Piece(s)

13 Days

Nipples2" NPT Male2" NPT Male1-1/2"4-1/2"
1 Piece(s)

13 Days

Nipples2-1/2" NPT Male2-1/2" NPT Male2"4-1/2"
1 Piece(s)

13 Days

Nipples3" NPT Male3" NPT Male2-1/2"4-1/2"
1 Piece(s)

13 Days

Nipples4" NPT Male4" NPT Male3"4-1/2"
1 Piece(s)

13 Days

Nipples6" NPT Male6" NPT Male4"4-1/2"
1 Piece(s)

13 Days

Nipples1/2" NPT Male1/2" NPT Male6"4-1/2"
1 Piece(s)

13 Days

Nipples3/4" NPT Male3/4" NPT Male1/2"5"
1 Piece(s)

13 Days

Nipples1" NPT Male1" NPT Male3/4"5"
1 Piece(s)

13 Days

Nipples1-1/4" NPT Male1-1/4" NPT Male1"5"
1 Piece(s)

13 Days

Nipples1-1/2" NPT Male1-1/2" NPT Male1-1/4"5"
1 Piece(s)

13 Days

Nipples2" NPT Male2" NPT Male1-1/2"5"
1 Piece(s)

Quote

Nipples2-1/2" NPT Male2-1/2" NPT Male2"5"
1 Piece(s)

13 Days

Nipples3" NPT Male3" NPT Male2-1/2"5"
1 Piece(s)

13 Days

Nipples4" NPT Male4" NPT Male3"5"
1 Piece(s)

13 Days

Nipples6" NPT Male6" NPT Male4"5"
1 Piece(s)

13 Days

Nipples1/2" NPT Male1/2" NPT Male6"5"
1 Piece(s)

13 Days

Nipples3/4" NPT Male3/4" NPT Male1/2"5-1/2"
1 Piece(s)

13 Days

Nipples1" NPT Male1" NPT Male3/4"5-1/2"
1 Piece(s)

13 Days

Nipples1-1/4" NPT Male1-1/4" NPT Male1"5-1/2"
1 Piece(s)

13 Days

Nipples1-1/2" NPT Male1-1/2" NPT Male1-1/4"5-1/2"
1 Piece(s)

13 Days

Nipples2" NPT Male2" NPT Male1-1/2"5-1/2"
1 Piece(s)

13 Days

Nipples2-1/2" NPT Male2-1/2" NPT Male2"5-1/2"
1 Piece(s)

13 Days

Nipples3" NPT Male3" NPT Male2-1/2"5-1/2"
1 Piece(s)

13 Days

Nipples4" NPT Male4" NPT Male3"5-1/2"
1 Piece(s)

13 Days

Nipples6" NPT Male6" NPT Male4"5-1/2"
1 Piece(s)

13 Days

Nipples1/2" NPT Male1/2" NPT Male6"5-1/2"
1 Piece(s)

13 Days

Nipples3/4" NPT Male3/4" NPT Male1/2"6-1/2"
1 Piece(s)

13 Days

Nipples1" NPT Male1" NPT Male3/4"6-1/2"
1 Piece(s)

13 Days

Nipples1-1/4" NPT Male1-1/4" NPT Male1"6-1/2"
1 Piece(s)

13 Days

Nipples1-1/2" NPT Male1-1/2" NPT Male1-1/4"6-1/2"
1 Piece(s)

13 Days

Nipples2" NPT Male2" NPT Male1-1/2"6-1/2"
1 Piece(s)

13 Days

Nipples2-1/2" NPT Male2-1/2" NPT Male2"6-1/2"
1 Piece(s)

13 Days

Nipples3" NPT Male3" NPT Male2-1/2"6-1/2"
1 Piece(s)

13 Days

Nipples4" NPT Male4" NPT Male3"6-1/2"
1 Piece(s)

13 Days

Nipples6" NPT Male6" NPT Male4"6-1/2"
1 Piece(s)

13 Days

Nipples1/2" NPT Male1/2" NPT Male6"6-1/2"
1 Piece(s)

13 Days

Nipples3/4" NPT Male3/4" NPT Male1/2"7"
1 Piece(s)

13 Days

Nipples1" NPT Male1" NPT Male3/4"7"
1 Piece(s)

13 Days

Nipples1-1/4" NPT Male1-1/4" NPT Male1"7"
1 Piece(s)

13 Days

Nipples1-1/2" NPT Male1-1/2" NPT Male1-1/4"7"
1 Piece(s)

13 Days

Nipples2" NPT Male2" NPT Male1-1/2"7"
1 Piece(s)

Quote

Nipples2-1/2" NPT Male2-1/2" NPT Male2"7"
1 Piece(s)

13 Days

Nipples3" NPT Male3" NPT Male2-1/2"7"
1 Piece(s)

13 Days

Nipples4" NPT Male4" NPT Male3"7"
1 Piece(s)

13 Days

Nipples6" NPT Male6" NPT Male4"7"

Loading...

Basic Information

Material Aluminum Connection Type Thread <-> Thread, Equal Dia. Connection Thread Type M1 NPT
Connection Thread Type M2 NPT Applicable Fluid Water / Gas / Oil Divisions of Max. Operating Pressure 1.0Mpa or Less

Additional Products in this Category

Tech Support