(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Flange - Slip-On, Aluminum, Class 125

Pipe Flange - Slip-On, Aluminum, Class 125

Slip-On Flange are used to fill in the small spaces in order to create a seal between two flanges and form a natural connection. Alumininum has excellent corrosion resistance while being lightweight and high conductivity.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PF-467
BULK-PF-468
BULK-PF-469
BULK-PF-470
BULK-PF-471
BULK-PF-472
BULK-PF-473
BULK-PF-474
BULK-PF-475
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Size Flange OD
1 Piece(s)

13 Days

1/2"3-1/2"
1 Piece(s)

13 Days

3/4"3-7/8"
1 Piece(s)

13 Days

1"4-1/4"
1 Piece(s)

13 Days

1-1/4"4-5/8"
1 Piece(s)

13 Days

1-1/2"5"
1 Piece(s)

13 Days

2"6"
1 Piece(s)

13 Days

2-1/2"7"
1 Piece(s)

13 Days

3"7-1/2"
1 Piece(s)

13 Days

4"9"

Loading...

  1. 1

Basic Information

Material Aluminum Connection Type Flanged Connecting Shape Flange
Connection Thread Type M1 None Connection Thread Type M2 None Applicable Fluid Water / Gas / Oil
Divisions of Max. Operating Pressure 1.0Mpa or Less

Additional Products in this Category

Tech Support