(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Pipe Flange - Threaded, Galvanized Steel, Class 300

Pipe Flange - Threaded, Galvanized Steel, Class 300

Threaded Flange are used to fill in the small spaces in order to create a seal between two flanges and form a natural connection. Galvanized steel is created when a coating of zinc is layered over steel, which prevents rust.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PF-592
BULK-PF-593
BULK-PF-594
BULK-PF-595
BULK-PF-596
BULK-PF-597
BULK-PF-599
BULK-PF-600
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Size Flange OD
1 Piece(s)

Quote

1/2"3-3/4"
1 Piece(s)

13 Days

3/4"4-5/8"
1 Piece(s)

13 Days

1"4-7/8"
1 Piece(s)

13 Days

1-1/4"5-1/4"
1 Piece(s)

13 Days

1-1/2"6-1/8"
1 Piece(s)

13 Days

2"6-1/2"
1 Piece(s)

Quote

3"8-1/4"
1 Piece(s)

13 Days

4"10"

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 2 Connection Type Thread <-> Thread, Equal Dia. Connecting Shape Flange
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Surface Treatment Others1
Applicable Fluid Water / Gas / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less

Additional Products in this Category

Tech Support