(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Fitting screws are coated with fluororesin pre-coated sealant. No need to wrap sealing tape around the threaded section of connecting pipes for nominal 4B or below. The fluorine-based sealing agent has a lubrication effect, reducing piping work.
Part Number
Configured Part Number is shown.
WS-BRT-25X25X15A
Material | FCMB27-05 | Max. Operating Pressure(MPa) | 1 | Connection Type | Screw⇔Screw Different Diameter |
---|---|---|---|---|---|
Connecting Shape | Tee | Types of Screw 3 (When Different Dia. or Different Type Screw) | Rc | Connection Thread Type M1 | Rc |
Nominal of Thread 3(Different Diameters or Different Type Screw) | 1/2B(15A) | Connection Thread Type M2 | Rc | Thread Nominal M1 | 1B(25A) |
Thread Nominal M2 | 1B(25A) | Surface Treatment | Hot zinc plating | Applicable Fluid | Water / Air / Oil |
Divisions of Max. Operating Pressure | 1.0Mpa or Less | Operating Temperature Range(℃) | 0::60 | Type | Fitting |
Interior Resin Lining | No | Band | Presence | Sealants | Fluororesin sealant |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy