(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Flange - Threaded, Black-Coated Steel, Class 600

Pipe Flange - Threaded, Black-Coated Steel, Class 600

Threaded gaskets connects piping and components in a pipe system using bolted connections and gaskets and fills the space between two surfaces. Black-coated steel offers more corrosion resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PF-408
BULK-PF-409
BULK-PF-410
BULK-PF-411
BULK-PF-412
BULK-PF-413
BULK-PF-414
BULK-PF-415
BULK-PF-416
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Size Flange OD
1 Piece(s)

Quote

1/2"3 3/4"
1 Piece(s)

51 Days

3/4"4 5/8"
1 Piece(s)

Quote

1"4 7/8"
1 Piece(s)

13 Days

1 1/4"5 1/4"
1 Piece(s)

13 Days

1 1/2"6 1/8"
1 Piece(s)

Quote

2"6 1/2"
1 Piece(s)

13 Days

2 1/2"7 1/2"
1 Piece(s)

13 Days

3"8 1/4"
1 Piece(s)

51 Days

4"10 3/4"

Loading...

  1. 1

Basic Information

Material Black-Coated Steel Connecting Shape Flange Connection Thread Type M1 NPTF (Female)
Type Fitting

Additional Products in this Category

Tech Support