(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Flange - Socket Weld, Black-Coated Steel, Class 300

Pipe Flange - Socket Weld, Black-Coated Steel, Class 300

Socket Weld gaskets connects piping and components in a pipe system using bolted connections and gaskets. Black-coated steel offers more corrosion resistance and minimize light reflection.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PF-521
BULK-PF-522
BULK-PF-523
BULK-PF-524
BULK-PF-525
BULK-PF-526
BULK-PF-527
BULK-PF-528
BULK-PF-529
BULK-PF-530
BULK-PF-531
BULK-PF-532
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Size Flange OD
1 Piece(s)

13 Days

1/2"3-3/4"
1 Piece(s)

13 Days

3/4"4-5/8"
1 Piece(s)

Quote

1"4-7/8"
1 Piece(s)

13 Days

1-1/4"5-1/4"
1 Piece(s)

13 Days

1-1/2"6-1/8"
1 Piece(s)

51 Days

2"6-1/2"
1 Piece(s)

13 Days

2-1/2"7-1/2"
1 Piece(s)

13 Days

3"8-1/4"
1 Piece(s)

81 Days

4"10"
1 Piece(s)

13 Days

5"11"
1 Piece(s)

Quote

6"12-1/2"
1 Piece(s)

51 Days

8"15"

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 2 Connection Type Flanged Connecting Shape Flange
Connection Thread Type M1 None Connection Thread Type M2 None Surface Treatment Black Oxide Coating
Applicable Fluid Water / Gas / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less

Additional Products in this Category

Tech Support