(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Bar and Plastic Sheet - UHMW Polyethylene , Antistatic

Plastic Bar and Plastic Sheet - UHMW Polyethylene , Antistatic

Antistatic filler prevents the buildup of static charges and protects sensitive equipment from damage. UHMW Polyethylene has excellent impact resistance and a slippery surface that reduces abrasion and wear. In addition, it is a strong electrical insulator and moisture-resistant.

Tensile Strength Rating: Poor

Impact Strength Rating: Excellent

Friction Rating: Very Slippery

Water Absorption Rating: Excellent

Hardness: 60D

Density: 0.036 lbs / cu. in.

Temperature Range: -20° to 180° F

Specifications Met: UL 94 HB

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PS-UHMW-ESD-1
PS-UHMW-ESD-2
PS-UHMW-ESD-3
PS-UHMW-ESD-4
PS-UHMW-ESD-5
PS-UHMW-ESD-6
PS-UHMW-ESD-7
PS-UHMW-ESD-8
PS-UHMW-ESD-9
PS-UHMW-ESD-10
PS-UHMW-ESD-11
PS-UHMW-ESD-12
PS-UHMW-ESD-13
PS-UHMW-ESD-14
PS-UHMW-ESD-15
PS-UHMW-ESD-16
PS-UHMW-ESD-18
PS-UHMW-ESD-19
PS-UHMW-ESD-20
PS-UHMW-ESD-21
PS-UHMW-ESD-22
PS-UHMW-ESD-24
PS-UHMW-ESD-25
PS-UHMW-ESD-26
PS-UHMW-ESD-27
PS-UHMW-ESD-28
PS-UHMW-ESD-30
PS-UHMW-ESD-31
PS-UHMW-ESD-32
PS-UHMW-ESD-33
PS-UHMW-ESD-34
PS-UHMW-ESD-36
PS-UHMW-ESD-37
PS-UHMW-ESD-38
PS-UHMW-ESD-39
PS-UHMW-ESD-40
PS-UHMW-ESD-42
PS-UHMW-ESD-43
PS-UHMW-ESD-44
PS-UHMW-ESD-45
PS-UHMW-ESD-46
PS-UHMW-ESD-47
PS-UHMW-ESD-48
PS-UHMW-ESD-49
PS-UHMW-ESD-50
PS-UHMW-ESD-51
PS-UHMW-ESD-52
PS-UHMW-ESD-53
PS-UHMW-ESD-54
PS-UHMW-ESD-55
PS-UHMW-ESD-56
PS-UHMW-ESD-57
PS-UHMW-ESD-58
PS-UHMW-ESD-59
PS-UHMW-ESD-60
PS-UHMW-ESD-61
PS-UHMW-ESD-62
PS-UHMW-ESD-63
PS-UHMW-ESD-64
PS-UHMW-ESD-65
Part NumberMinimum order quantityVolume DiscountDays to Ship Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

13 Days

96481/81/8
1 Piece(s)

13 Days

96481/53/16
1 Piece(s)

Quote

96481/41/4
1 Piece(s)

13 Days

96481/21/2
1 Piece(s)

13 Days

96483/43/4
1 Piece(s)

13 Days

964811
1 Piece(s)

51 Days

661/81/8
1 Piece(s)

13 Days

12121/81/8
1 Piece(s)

13 Days

24121/81/8
1 Piece(s)

51 Days

24241/81/8
1 Piece(s)

13 Days

48241/81/8
1 Piece(s)

81 Days

48481/81/8
1 Piece(s)

13 Days

661/53/16
1 Piece(s)

13 Days

12121/53/16
1 Piece(s)

13 Days

24121/53/16
1 Piece(s)

13 Days

24241/53/16
1 Piece(s)

81 Days

48481/53/16
1 Piece(s)

13 Days

661/41/4
1 Piece(s)

13 Days

12121/41/4
1 Piece(s)

81 Days

24121/41/4
1 Piece(s)

13 Days

24241/41/4
1 Piece(s)

Quote

48481/41/4
1 Piece(s)

13 Days

661/21/2
1 Piece(s)

81 Days

12121/21/2
1 Piece(s)

51 Days

24121/21/2
1 Piece(s)

51 Days

24241/21/2
1 Piece(s)

81 Days

48481/21/2
1 Piece(s)

13 Days

663/43/4
1 Piece(s)

13 Days

12123/43/4
1 Piece(s)

51 Days

24123/43/4
1 Piece(s)

51 Days

24243/43/4
1 Piece(s)

81 Days

48483/43/4
1 Piece(s)

13 Days

6611
1 Piece(s)

13 Days

121211
1 Piece(s)

13 Days

241211
1 Piece(s)

81 Days

242411
1 Piece(s)

81 Days

484811
1 Piece(s)

13 Days

121/21/81/8
1 Piece(s)

13 Days

241/21/81/8
1 Piece(s)

13 Days

361/21/81/8
1 Piece(s)

81 Days

481/21/81/8
1 Piece(s)

81 Days

123/41/81/8
1 Piece(s)

13 Days

243/41/81/8
1 Piece(s)

81 Days

363/41/81/8
1 Piece(s)

51 Days

483/41/81/8
1 Piece(s)

13 Days

1211/81/8
1 Piece(s)

81 Days

2411/81/8
1 Piece(s)

13 Days

3611/81/8
1 Piece(s)

13 Days

4811/81/8
1 Piece(s)

13 Days

121 1/21/81/8
1 Piece(s)

13 Days

241 1/21/81/8
1 Piece(s)

81 Days

361 1/21/81/8
1 Piece(s)

13 Days

481 1/21/81/8
1 Piece(s)

13 Days

1221/81/8
1 Piece(s)

13 Days

2421/81/8
1 Piece(s)

81 Days

3621/81/8
1 Piece(s)

13 Days

4821/81/8
1 Piece(s)

81 Days

122 1/21/81/8
1 Piece(s)

81 Days

242 1/21/81/8
1 Piece(s)

13 Days

362 1/21/81/8

Loading...

Basic Information

Material Ultra High-Molecular Polyethylene Grade Standard Color Black
Clarity Opaque Tensile Strength 4,400 psi Impact Strength 16.0 ft. - lbs./in.
Coefficient of friction 0.15 Water Absorption 0.0001 Detailed, Material UHMW Polyethylene

Additional Products in this Category

Tech Support