(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Bar - Polycarbonate, Scratch & UV Resistant (Part Numbers)

Plastic Bar - Polycarbonate, Scratch & UV Resistant

A hard clear coating provides protection against abrasion, chemicals, sunlight and weather. Polycarbonate is clear for applications that require seeing through the panel and has excellent resistance to impact, shock, and strikes.

Tensile Strength Rating: Good

Impact Strength Rating: Excellent

Friction Rating: Not Slippery

Water Absorption Rating: Good

Hardness: Rockwell R120

Density: 0.043 lbs / cu. in.

Temperature Range: -40° to 240° F

Specifications Met: ASTM D3363-05

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PS-PC-SR-1
PS-PC-SR-2
PS-PC-SR-3
PS-PC-SR-4
PS-PC-SR-5
PS-PC-SR-6
PS-PC-SR-7
PS-PC-SR-8
PS-PC-SR-9
PS-PC-SR-10
PS-PC-SR-11
PS-PC-SR-12
PS-PC-SR-13
PS-PC-SR-14
PS-PC-SR-15
PS-PC-SR-16
PS-PC-SR-17
PS-PC-SR-18
PS-PC-SR-19
PS-PC-SR-20
PS-PC-SR-21
PS-PC-SR-22
PS-PC-SR-23
PS-PC-SR-24
PS-PC-SR-25
PS-PC-SR-26
PS-PC-SR-27
PS-PC-SR-28
PS-PC-SR-29
PS-PC-SR-30
PS-PC-SR-31
PS-PC-SR-32
PS-PC-SR-33
PS-PC-SR-34
PS-PC-SR-35
PS-PC-SR-36
PS-PC-SR-37
PS-PC-SR-38
PS-PC-SR-39
PS-PC-SR-40
PS-PC-SR-41
PS-PC-SR-42
PS-PC-SR-43
PS-PC-SR-44
PS-PC-SR-45
PS-PC-SR-46
PS-PC-SR-47
PS-PC-SR-48
PS-PC-SR-49
PS-PC-SR-50
PS-PC-SR-51
PS-PC-SR-52
PS-PC-SR-53
PS-PC-SR-54
PS-PC-SR-61
PS-PC-SR-62
PS-PC-SR-63
PS-PC-SR-67
PS-PC-SR-68
PS-PC-SR-69
PS-PC-SR-73
PS-PC-SR-74
PS-PC-SR-75
PS-PC-SR-82
PS-PC-SR-83
PS-PC-SR-84
PS-PC-SR-88
PS-PC-SR-89
PS-PC-SR-90
PS-PC-SR-94
PS-PC-SR-95
PS-PC-SR-96
PS-PC-SR-103
PS-PC-SR-104
PS-PC-SR-105
PS-PC-SR-109
PS-PC-SR-110
PS-PC-SR-111
PS-PC-SR-115
PS-PC-SR-116
PS-PC-SR-117
PS-PC-SR-124
PS-PC-SR-125
PS-PC-SR-126
PS-PC-SR-130
PS-PC-SR-131
PS-PC-SR-132
PS-PC-SR-136
PS-PC-SR-137
PS-PC-SR-138
Part NumberMinimum order quantityVolume DiscountDays to Ship Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

13 Days

9648-1/16
1 Piece(s)

13 Days

96481/81/8
1 Piece(s)

13 Days

96481/53/16
1 Piece(s)

13 Days

96481/41/4
1 Piece(s)

13 Days

96483/83/8
1 Piece(s)

13 Days

96481/21/2
1 Piece(s)

13 Days

66-1/16
1 Piece(s)

51 Days

1212-1/16
1 Piece(s)

13 Days

2412-1/16
1 Piece(s)

81 Days

3612-1/16
1 Piece(s)

13 Days

4812-1/16
1 Piece(s)

51 Days

2424-1/16
1 Piece(s)

13 Days

4824-1/16
1 Piece(s)

51 Days

4848-1/16
1 Piece(s)

13 Days

661/81/8
1 Piece(s)

13 Days

12121/81/8
1 Piece(s)

81 Days

24121/81/8
1 Piece(s)

51 Days

36121/81/8
1 Piece(s)

81 Days

48121/81/8
1 Piece(s)

51 Days

24241/81/8
1 Piece(s)

81 Days

48241/81/8
1 Piece(s)

81 Days

48481/81/8
1 Piece(s)

81 Days

661/53/16
1 Piece(s)

13 Days

12121/53/16
1 Piece(s)

13 Days

24121/53/16
1 Piece(s)

51 Days

36121/53/16
1 Piece(s)

51 Days

48121/53/16
1 Piece(s)

13 Days

24241/53/16
1 Piece(s)

51 Days

48241/53/16
1 Piece(s)

81 Days

48481/53/16
1 Piece(s)

13 Days

661/41/4
1 Piece(s)

81 Days

12121/41/4
1 Piece(s)

51 Days

24121/41/4
1 Piece(s)

51 Days

36121/41/4
1 Piece(s)

13 Days

48121/41/4
1 Piece(s)

51 Days

24241/41/4
1 Piece(s)

81 Days

48241/41/4
1 Piece(s)

81 Days

48481/41/4
1 Piece(s)

13 Days

663/83/8
1 Piece(s)

13 Days

12123/83/8
1 Piece(s)

13 Days

24123/83/8
1 Piece(s)

13 Days

36123/83/8
1 Piece(s)

13 Days

48123/83/8
1 Piece(s)

13 Days

24243/83/8
1 Piece(s)

13 Days

48243/83/8
1 Piece(s)

51 Days

48483/83/8
1 Piece(s)

13 Days

661/21/2
1 Piece(s)

13 Days

12121/21/2
1 Piece(s)

13 Days

24121/21/2
1 Piece(s)

51 Days

36121/21/2
1 Piece(s)

Quote

48121/21/2
1 Piece(s)

51 Days

24241/21/2
1 Piece(s)

Quote

48241/21/2
1 Piece(s)

Quote

48481/21/2
1 Piece(s)

13 Days

121-1/16
1 Piece(s)

13 Days

241-1/16
1 Piece(s)

13 Days

481-1/16
1 Piece(s)

13 Days

122-1/16
1 Piece(s)

13 Days

242-1/16
1 Piece(s)

13 Days

482-1/16
1 Piece(s)

81 Days

124-1/16
1 Piece(s)

81 Days

244-1/16
1 Piece(s)

13 Days

484-1/16
1 Piece(s)

81 Days

1211/81/8
1 Piece(s)

13 Days

2411/81/8
1 Piece(s)

13 Days

4811/81/8
1 Piece(s)

13 Days

1221/81/8
1 Piece(s)

13 Days

2421/81/8
1 Piece(s)

13 Days

4821/81/8
1 Piece(s)

13 Days

1241/81/8
1 Piece(s)

13 Days

2441/81/8
1 Piece(s)

51 Days

4841/81/8
1 Piece(s)

81 Days

1211/53/16
1 Piece(s)

81 Days

2411/53/16
1 Piece(s)

81 Days

4811/53/16
1 Piece(s)

13 Days

1221/53/16
1 Piece(s)

13 Days

2421/53/16
1 Piece(s)

51 Days

4821/53/16
1 Piece(s)

13 Days

1241/53/16
1 Piece(s)

51 Days

2441/53/16
1 Piece(s)

81 Days

4841/53/16
1 Piece(s)

81 Days

1211/41/4
1 Piece(s)

81 Days

2411/41/4
1 Piece(s)

81 Days

4811/41/4
1 Piece(s)

13 Days

1221/41/4
1 Piece(s)

13 Days

2421/41/4
1 Piece(s)

13 Days

4821/41/4
1 Piece(s)

13 Days

1241/41/4
1 Piece(s)

13 Days

2441/41/4
1 Piece(s)

51 Days

4841/41/4

Loading...

Basic Information

Material Polycarbonate Grade Standard Clarity Clear
Tensile Strength 9,700 psi Impact Strength 14.0 ft. - lbs./in. Coefficient of friction 0.53
Water Absorption 0.0013 Detailed, Material Polycarbonate

Additional Products in this Category

Tech Support