(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Firm Silicone Foam Strip, Sheet, Roll

Firm Silicone Foam Strip, Sheet, Roll

This firm Silicone is stronger and more durable than our standard offering for the most demanding of applications. Silicone displays excellent resistance to high and low temperatures, compression set, chemicals and weather. Applications include gaskets, heat shields, fire stops, cushions, and insulation for a wide variety of applications. Cell Type: Closed Cell | Firmness: Firm (14+ psi) | Compression Deflection @25%: 17 psi

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSASSR-F-1
ZUSASSR-F-2
ZUSASSR-F-3
ZUSASSR-F-4
ZUSASSR-F-5
ZUSASSR-F-6
ZUSASSR-F-7
ZUSASSR-F-8
ZUSASSR-F-9
ZUSASSR-F-10
ZUSASSR-F-11
ZUSASSR-F-12
ZUSASSR-F-13
ZUSASSR-F-14
ZUSASSR-F-15
ZUSASSR-F-16
ZUSASSR-F-17
ZUSASSR-F-18
ZUSASSR-F-19
ZUSASSR-F-20
ZUSASSR-F-101
ZUSASSR-F-102
ZUSASSR-F-103
ZUSASSR-F-104
ZUSASSR-F-105
ZUSASSR-F-106
ZUSASSR-F-107
ZUSASSR-F-108
ZUSASSR-F-109
ZUSASSR-F-110
ZUSASSR-F-201
ZUSASSR-F-202
ZUSASSR-F-203
ZUSASSR-F-204
ZUSASSR-F-205
ZUSASSR-F-206
ZUSASSR-F-207
ZUSASSR-F-208
ZUSASSR-F-209
ZUSASSR-F-210
ZUSASSR-F-211
ZUSASSR-F-212
ZUSASSR-F-213
ZUSASSR-F-214
ZUSASSR-F-215
ZUSASSR-F-216
ZUSASSR-F-217
ZUSASSR-F-218
ZUSASSR-F-219
ZUSASSR-F-220
ZUSASSR-F-221
ZUSASSR-F-222
ZUSASSR-F-223
ZUSASSR-F-224
ZUSASSR-F-225
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(inch)
Width
(inch)
Length
(inch)
Backing type
1 Piece(s)

13 Days

with Adhesive1/161/2120High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/81/2120High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/41/2120High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive3/81/2120High Temperature Adhesive
1 Piece(s)

51 Days

with Adhesive1/21/2120High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/163/4120High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/83/4120High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/43/4120High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive3/83/4120High Temperature Adhesive
1 Piece(s)

51 Days

with Adhesive1/23/4120High Temperature Adhesive
1 Piece(s)

51 Days

with Adhesive1/161120High Temperature Adhesive
1 Piece(s)

51 Days

with Adhesive1/81120High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/41120High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive3/81120High Temperature Adhesive
1 Piece(s)

51 Days

with Adhesive1/21120High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/162120High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/82120High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/42120High Temperature Adhesive
1 Piece(s)

81 Days

with Adhesive3/82120High Temperature Adhesive
1 Piece(s)

51 Days

with Adhesive1/22120High Temperature Adhesive
1 Piece(s)

Quote

w/o Adhesive1/1636120Plain
1 Piece(s)

Quote

w/o Adhesive1/836120Plain
1 Piece(s)

81 Days

w/o Adhesive1/436120Plain
1 Piece(s)

Quote

w/o Adhesive3/836120Plain
1 Piece(s)

81 Days

w/o Adhesive1/236120Plain
1 Piece(s)

Quote

with Adhesive1/1636120High Temperature Adhesive
1 Piece(s)

Quote

with Adhesive1/836120High Temperature Adhesive
1 Piece(s)

81 Days

with Adhesive1/436120High Temperature Adhesive
1 Piece(s)

Quote

with Adhesive3/836120High Temperature Adhesive
1 Piece(s)

81 Days

with Adhesive1/236120High Temperature Adhesive
1 Piece(s)

Quote

w/o Adhesive1/161212Plain
1 Piece(s)

51 Days

w/o Adhesive1/81212Plain
1 Piece(s)

81 Days

w/o Adhesive1/41212Plain
1 Piece(s)

51 Days

w/o Adhesive3/81212Plain
1 Piece(s)

81 Days

w/o Adhesive1/21212Plain
1 Piece(s)

51 Days

w/o Adhesive1/161224Plain
1 Piece(s)

13 Days

w/o Adhesive1/81224Plain
1 Piece(s)

81 Days

w/o Adhesive1/41224Plain
1 Piece(s)

Quote

w/o Adhesive3/81224Plain
1 Piece(s)

51 Days

w/o Adhesive1/21224Plain
1 Piece(s)

Quote

with Adhesive1/161212High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/81212High Temperature Adhesive
1 Piece(s)

51 Days

with Adhesive1/41212High Temperature Adhesive
1 Piece(s)

51 Days

with Adhesive3/81212High Temperature Adhesive
1 Piece(s)

81 Days

with Adhesive1/21212High Temperature Adhesive
1 Piece(s)

Quote

with Adhesive1/161224High Temperature Adhesive
1 Piece(s)

Quote

with Adhesive1/81224High Temperature Adhesive
1 Piece(s)

81 Days

with Adhesive1/41224High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive3/81224High Temperature Adhesive
1 Piece(s)

81 Days

with Adhesive1/21224High Temperature Adhesive
1 Piece(s)

Quote

w/o Adhesive1/1636360Plain
1 Piece(s)

Quote

w/o Adhesive1/836360Plain
1 Piece(s)

51 Days

w/o Adhesive1/436360Plain
1 Piece(s)

Quote

w/o Adhesive3/836360Plain
1 Piece(s)

51 Days

w/o Adhesive1/236360Plain

Loading...

  1. 1

Basic Information

Material, General Sponge Color Red Tensile Strength 200 psi
Texture Textured

Additional Products in this Category

Tech Support