(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This Silicone foam is UL listed for flame retardance. Silicone displays excellent resistance to high and low temperatures, compression set, chemicals and weather. Applications include gaskets, heat shields, fire stops, cushions, and insulation for a wide variety of applications. This Silicone foam is UL listed for flame retardance.
Cell Type: Closed Cell
Firmness: Medium (9 - 13 psi)
Compression Deflection @25%: 10 psi
Loading...
Material, General | Sponge | Color | Blue | Tensile Strength | 90 psi |
---|---|---|---|---|---|
Texture | Textured |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy