(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Also known as crushed-cell foam, semi-closed foam is highly conformable like an open-cell foam but forms a tight seal and prevents air, water, and fluids from passing through it like a closed-cell foam. EPDM is the most weather resistant foam, with a wide range of chemical compatibility, steam resistance, and good temperature range.
Cell Type: Semi-Closed Cell
Firmness: Extra Soft (0 - 4 psi)
Compression Deflection @25%: 1 psi
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Material, General | Sponge | Color | Black | Tensile Strength | 10 psi |
---|---|---|---|---|---|
Texture | Textured |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy