(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This rubber sheet is made of FDA compliant materials for food, beverage, and pharmaceutical applications. This formulation contains metal fillers which allow the Buna-N rubber to be picked up by metal detection systems should they tear or fall into the process stream. Buna-N is ideal for oils, grease, fuels, and petroleum applications. It also works well with water and mild chemicals and has excellent physical properties making it tough and durable.
Durometer: 60A
Elongation: 2.4
Tear Strength: 18 N/mm
Compression Set: 0.15
Loading...
Material, General | Rubber | Adhesive Tape | w/o Adhesive | Material, Details | Buna-N |
---|---|---|---|---|---|
Color | Blue | Tensile Strength | 1,100 psi | Texture | Smooth |
Backing type | Acrylic Adhesive |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy