(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This Buna-N is lighter and easier to compress than other Neoprene foams. Buna-N displays excellent strength and is the standard choice when oil resistance is required. Commonly found in applications related to automotive, engines, fuel systems, marine, and oil and gas. This material also resists water and mild chemicals.
Cell Type: Closed Cell
Firmness: Extra Soft (0 - 4 psi)
Compression Deflection @25%: 3 psi
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Material, General | Sponge | Width(inch) | 36 | Material, Details | Buna-N |
---|---|---|---|---|---|
Color | Black | Tensile Strength | 70 psi | Texture | Smooth |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy