(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This formulation is stronger and more durable than both Standard and High Strength Buna-N for the most demanding applications. Buna-N is ideal for oils, greases, fuels, and petroleum applications. It also works well with water and mild chemicals and has excellent physical properties making it tough and durable.
Durometer: 50A
Elongation: 4
Tear Strength: 25 N/mm
Compression Set: 0.28
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Material, General | Rubber | Length(inch) | 60 | Material, Details | Buna-N |
---|---|---|---|---|---|
Color | Black | Tensile Strength | 2,500 psi | Texture | Smooth |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy