(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Sheet - HDPE

Plastic Sheet - HDPE

These HDPE sheets, also known as high density polyethylene sheets, are a strong and rigid standard-grade material. These sheets are highly processable and chemical resistant against basic solvents, greases, waxes, and acids with smooth and anti-adhesive properties. .

Tensile Strength Rating: Poor

Impact Strength Rating: Good

Friction Rating: Very Slippery

Water Absorption Rating Excellent

Hardness: 60D

Density: 0.035 lbs / cu. in.

Temperature Range: -70° to 180° F

Specifications Met: FDA, UL 94 HB

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PS-PE-2
BULK-PS-PE-4
BULK-PS-PE-6
BULK-PS-PE-7
BULK-PS-PE-8
BULK-PS-PE-10
BULK-PS-PE-11
BULK-PS-PE-13
BULK-PS-PE-15
BULK-PS-PE-17
BULK-PS-PE-18
BULK-PS-PE-19
BULK-PS-PE-21
BULK-PS-PE-22
BULK-PS-PE-24
BULK-PS-PE-26
BULK-PS-PE-28
BULK-PS-PE-29
BULK-PS-PE-30
BULK-PS-PE-32
BULK-PS-PE-33
BULK-PS-PE-35
BULK-PS-PE-37
BULK-PS-PE-39
BULK-PS-PE-40
BULK-PS-PE-41
BULK-PS-PE-43
BULK-PS-PE-44
BULK-PS-PE-310
BULK-PS-PE-312
BULK-PS-PE-314
BULK-PS-PE-315
BULK-PS-PE-316
BULK-PS-PE-318
BULK-PS-PE-319
BULK-PS-PE-321
BULK-PS-PE-323
BULK-PS-PE-325
BULK-PS-PE-326
BULK-PS-PE-327
BULK-PS-PE-329
BULK-PS-PE-330
BULK-PS-PE-332
BULK-PS-PE-334
BULK-PS-PE-336
BULK-PS-PE-337
BULK-PS-PE-338
BULK-PS-PE-340
BULK-PS-PE-341
BULK-PS-PE-342
BULK-PS-PE-343
BULK-PS-PE-344
BULK-PS-PE-345
BULK-PS-PE-346
BULK-PS-PE-347
BULK-PS-PE-351
BULK-PS-PE-353
BULK-PS-PE-355
BULK-PS-PE-356
BULK-PS-PE-357
Part NumberMinimum order quantityVolume DiscountDays to Ship Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

13 Days

1212-1/16
1 Piece(s)

13 Days

12121/81/8
1 Piece(s)

81 Days

12121/41/4
1 Piece(s)

13 Days

12123/83/8
1 Piece(s)

13 Days

12121/21/2
1 Piece(s)

51 Days

12123/43/4
1 Piece(s)

51 Days

121211
1 Piece(s)

51 Days

2412-1/16
1 Piece(s)

13 Days

24121/81/8
1 Piece(s)

81 Days

24121/41/4
1 Piece(s)

Quote

24123/83/8
1 Piece(s)

13 Days

24121/21/2
1 Piece(s)

51 Days

24123/43/4
1 Piece(s)

51 Days

241211
1 Piece(s)

13 Days

9648-1/16
1 Piece(s)

13 Days

96481/81/8
1 Piece(s)

51 Days

96481/41/4
1 Piece(s)

13 Days

96483/83/8
1 Piece(s)

13 Days

96481/21/2
1 Piece(s)

13 Days

96483/43/4
1 Piece(s)

13 Days

964811
1 Piece(s)

Quote

4848-1/16
1 Piece(s)

81 Days

48481/81/8
1 Piece(s)

81 Days

48481/41/4
1 Piece(s)

Quote

48483/83/8
1 Piece(s)

81 Days

48481/21/2
1 Piece(s)

51 Days

48483/43/4
1 Piece(s)

81 Days

484811
1 Piece(s)

13 Days

4824-1/16
1 Piece(s)

13 Days

48241/81/8
1 Piece(s)

13 Days

48241/41/4
1 Piece(s)

13 Days

48243/83/8
1 Piece(s)

13 Days

48241/21/2
1 Piece(s)

13 Days

48243/43/4
1 Piece(s)

13 Days

482411
1 Piece(s)

51 Days

2424-1/16
1 Piece(s)

13 Days

24241/81/8
1 Piece(s)

51 Days

24241/41/4
1 Piece(s)

51 Days

24243/83/8
1 Piece(s)

13 Days

24241/21/2
1 Piece(s)

13 Days

24243/43/4
1 Piece(s)

81 Days

242411
1 Piece(s)

13 Days

66-1/16
1 Piece(s)

13 Days

661/81/8
1 Piece(s)

51 Days

661/41/4
1 Piece(s)

13 Days

663/83/8
1 Piece(s)

13 Days

661/21/2
1 Piece(s)

51 Days

663/43/4
1 Piece(s)

13 Days

6611
1 Piece(s)

13 Days

48121/81/8
1 Piece(s)

13 Days

48121/41/4
1 Piece(s)

51 Days

48123/83/8
1 Piece(s)

13 Days

48121/21/2
1 Piece(s)

81 Days

48123/43/4
1 Piece(s)

51 Days

481211
1 Piece(s)

13 Days

128-1/16
1 Piece(s)

13 Days

1281/81/8
1 Piece(s)

13 Days

1281/41/4
1 Piece(s)

13 Days

1283/83/8
1 Piece(s)

13 Days

1281/21/2

Loading...

Basic Information

Material Ultra High-Molecular Polyethylene Grade Standard Color White
Clarity Opaque Tensile Strength 3,500 psi Impact Strength 3.0 ft. - lbs./in.
Coefficient of friction 0.2 Water Absorption 0.0001 Detailed, Material HDPE

Additional Products in this Category

Tech Support