(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Antistatic filler prevents the buildup of static charges and protects sensitive equipment from damage.
Tensile Strength Rating: Good
Impact Strength Rating: Poor
Friction Rating: Slippery
Water Absorption Rating: Good
Hardness: Rockwell M80
Density: 0.051 lbs / cu. in.
Temperature Range: -20° to 180° F
Specifications Met: UL 94 HB
Part Number |
---|
PS-AC-ESD-58 |
PS-AC-ESD-59 |
PS-AC-ESD-60 |
PS-AC-ESD-66 |
PS-AC-ESD-70 |
PS-AC-ESD-71 |
PS-AC-ESD-72 |
PS-AC-ESD-76 |
PS-AC-ESD-77 |
PS-AC-ESD-78 |
Loading...
Material | Polyacetal (POM, Duracon) | Grade | Standard | Clarity | Opaque |
---|---|---|---|---|---|
Tensile Strength | 9,850 psi | Impact Strength | 0.6 ft. - lbs./in. | Coefficient of friction | 0.35 |
Water Absorption | 0.002 | Detailed, Material | Acetal Copolymer |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy