(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Bar - ABS (Part Numbers)

Plastic Bar - ABS

ABS has excellent impact strength to withstand strikes and shocks. It is also easy to thermoform.

Tensile Strength Rating: Good

Impact Strength Rating: Excellent

Friction Rating: Slippery

Water Absorption Rating: Poor

Hardness: Rockwell R105

Density: 0.038 lbs / cu. in.

Temperature Range: -40° to 190° F

Specifications Met: UL 94 HB

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PS-ABS-29
BULK-PS-ABS-30
BULK-PS-ABS-31
BULK-PS-ABS-32
BULK-PS-ABS-33
BULK-PS-ABS-36
BULK-PS-ABS-37
BULK-PS-ABS-38
BULK-PS-ABS-39
BULK-PS-ABS-40
BULK-PS-ABS-50
BULK-PS-ABS-51
BULK-PS-ABS-52
BULK-PS-ABS-53
BULK-PS-ABS-54
BULK-PS-ABS-55
BULK-PS-ABS-56
BULK-PS-ABS-57
BULK-PS-ABS-58
BULK-PS-ABS-59
BULK-PS-ABS-60
BULK-PS-ABS-61
BULK-PS-ABS-62
BULK-PS-ABS-63
BULK-PS-ABS-71
BULK-PS-ABS-72
BULK-PS-ABS-73
BULK-PS-ABS-74
BULK-PS-ABS-75
BULK-PS-ABS-76
BULK-PS-ABS-77
BULK-PS-ABS-78
BULK-PS-ABS-79
BULK-PS-ABS-80
BULK-PS-ABS-81
BULK-PS-ABS-82
BULK-PS-ABS-83
BULK-PS-ABS-84
BULK-PS-ABS-92
BULK-PS-ABS-93
BULK-PS-ABS-94
BULK-PS-ABS-95
BULK-PS-ABS-96
BULK-PS-ABS-97
BULK-PS-ABS-98
BULK-PS-ABS-99
BULK-PS-ABS-100
BULK-PS-ABS-101
BULK-PS-ABS-102
BULK-PS-ABS-103
BULK-PS-ABS-104
BULK-PS-ABS-105
BULK-PS-ABS-134
BULK-PS-ABS-135
BULK-PS-ABS-136
BULK-PS-ABS-137
BULK-PS-ABS-138
BULK-PS-ABS-139
BULK-PS-ABS-140
BULK-PS-ABS-141
BULK-PS-ABS-142
BULK-PS-ABS-143
BULK-PS-ABS-144
BULK-PS-ABS-145
BULK-PS-ABS-146
BULK-PS-ABS-147
BULK-PS-ABS-176
BULK-PS-ABS-177
BULK-PS-ABS-178
BULK-PS-ABS-179
BULK-PS-ABS-180
BULK-PS-ABS-181
BULK-PS-ABS-182
BULK-PS-ABS-183
BULK-PS-ABS-184
BULK-PS-ABS-185
BULK-PS-ABS-186
BULK-PS-ABS-187
BULK-PS-ABS-188
BULK-PS-ABS-189
BULK-PS-ABS-211
BULK-PS-ABS-212
BULK-PS-ABS-213
BULK-PS-ABS-214
BULK-PS-ABS-215
BULK-PS-ABS-217
BULK-PS-ABS-218
BULK-PS-ABS-219
BULK-PS-ABS-220
BULK-PS-ABS-221
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

13 Days

Beige121/2-1/16
1 Piece(s)

81 Days

Beige121/21/81/8
1 Piece(s)

51 Days

Beige121/21/41/4
1 Piece(s)

Quote

Beige121/23/83/8
1 Piece(s)

51 Days

Beige121/21/21/2
1 Piece(s)

13 Days

Beige241/2-1/16
1 Piece(s)

13 Days

Beige241/21/81/8
1 Piece(s)

13 Days

Beige241/21/41/4
1 Piece(s)

Quote

Beige241/23/83/8
1 Piece(s)

51 Days

Beige241/21/21/2
1 Piece(s)

13 Days

Beige121-1/16
1 Piece(s)

13 Days

Beige1211/81/8
1 Piece(s)

13 Days

Beige1211/41/4
1 Piece(s)

13 Days

Beige1213/83/8
1 Piece(s)

13 Days

Beige1211/21/2
1 Piece(s)

13 Days

Beige1213/43/4
1 Piece(s)

13 Days

Beige12111
1 Piece(s)

13 Days

Beige241-1/16
1 Piece(s)

81 Days

Beige2411/81/8
1 Piece(s)

13 Days

Beige2411/41/4
1 Piece(s)

13 Days

Beige2413/83/8
1 Piece(s)

13 Days

Beige2411/21/2
1 Piece(s)

13 Days

Beige2413/43/4
1 Piece(s)

13 Days

Beige24111
1 Piece(s)

13 Days

Beige121 1/2-1/16
1 Piece(s)

13 Days

Beige121 1/21/81/8
1 Piece(s)

81 Days

Beige121 1/21/41/4
1 Piece(s)

Quote

Beige121 1/23/83/8
1 Piece(s)

Quote

Beige121 1/21/21/2
1 Piece(s)

13 Days

Beige121 1/23/43/4
1 Piece(s)

81 Days

Beige121 1/211
1 Piece(s)

Quote

Beige241 1/2-1/16
1 Piece(s)

81 Days

Beige241 1/21/81/8
1 Piece(s)

81 Days

Beige241 1/21/41/4
1 Piece(s)

13 Days

Beige241 1/23/83/8
1 Piece(s)

13 Days

Beige241 1/21/21/2
1 Piece(s)

51 Days

Beige241 1/23/43/4
1 Piece(s)

81 Days

Beige241 1/211
1 Piece(s)

Quote

Beige122-1/16
1 Piece(s)

13 Days

Beige1221/81/8
1 Piece(s)

13 Days

Beige1221/41/4
1 Piece(s)

13 Days

Beige1223/83/8
1 Piece(s)

13 Days

Beige1221/21/2
1 Piece(s)

13 Days

Beige1223/43/4
1 Piece(s)

13 Days

Beige12211
1 Piece(s)

Quote

Beige242-1/16
1 Piece(s)

81 Days

Beige2421/81/8
1 Piece(s)

13 Days

Beige2421/41/4
1 Piece(s)

13 Days

Beige2423/83/8
1 Piece(s)

13 Days

Beige2421/21/2
1 Piece(s)

13 Days

Beige2423/43/4
1 Piece(s)

13 Days

Beige24211
1 Piece(s)

13 Days

Beige123-1/16
1 Piece(s)

13 Days

Beige1231/81/8
1 Piece(s)

13 Days

Beige1231/41/4
1 Piece(s)

13 Days

Beige1233/83/8
1 Piece(s)

13 Days

Beige1231/21/2
1 Piece(s)

13 Days

Beige1233/43/4
1 Piece(s)

13 Days

Beige12311
1 Piece(s)

Quote

Beige243-1/16
1 Piece(s)

81 Days

Beige2431/81/8
1 Piece(s)

13 Days

Beige2431/41/4
1 Piece(s)

13 Days

Beige2433/83/8
1 Piece(s)

13 Days

Beige2431/21/2
1 Piece(s)

13 Days

Beige2433/43/4
1 Piece(s)

81 Days

Beige24311
1 Piece(s)

Quote

Beige124-1/16
1 Piece(s)

81 Days

Beige1241/81/8
1 Piece(s)

13 Days

Beige1241/41/4
1 Piece(s)

51 Days

Beige1243/83/8
1 Piece(s)

13 Days

Beige1241/21/2
1 Piece(s)

13 Days

Beige1243/43/4
1 Piece(s)

13 Days

Beige12411
1 Piece(s)

Quote

Beige244-1/16
1 Piece(s)

81 Days

Beige2441/81/8
1 Piece(s)

51 Days

Beige2441/41/4
1 Piece(s)

13 Days

Beige2443/83/8
1 Piece(s)

13 Days

Beige2441/21/2
1 Piece(s)

13 Days

Beige2443/43/4
1 Piece(s)

13 Days

Beige24411
1 Piece(s)

13 Days

Beige361-1/16
1 Piece(s)

13 Days

Beige3611/81/8
1 Piece(s)

13 Days

Beige3611/41/4
1 Piece(s)

13 Days

Beige3613/83/8
1 Piece(s)

13 Days

Beige3611/21/2
1 Piece(s)

13 Days

Beige3613/43/4
1 Piece(s)

13 Days

Beige36111
1 Piece(s)

13 Days

Beige361 1/2-1/16
1 Piece(s)

13 Days

Beige361 1/21/81/8
1 Piece(s)

13 Days

Beige361 1/21/41/4

Loading...

Basic Information

Material ABS Resin Grade Standard Clarity Opaque
Tensile Strength 6,200 psi Impact Strength 5.6 ft. - lbs./in. Coefficient of friction 0.5
Water Absorption 0.004

Additional Products in this Category

Tech Support